index da71368443ea4ebe30b8a90624d0965b67afc323..edbfc34e39ceaba4f8125ae26d6135987edb169f 100644 (file)
/*
- * Copyright (c) 2012-2013, Texas Instruments Incorporated
+ * Copyright (c) 2012-2014, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* ============================================================================
*/
-/*
- * opkg --tmp-dir ~/tmp install util-linux-ng
- * chrt -f ./MessageQBench
- */
+/* Standard headers */
#include <stdio.h>
#include <stdlib.h>
#include <time.h>
#include <sys/param.h>
-#include <Std.h>
+/* IPC Headers */
+#include <ti/ipc/Std.h>
#include <ti/ipc/Ipc.h>
#include <ti/ipc/MessageQ.h>
-#define MessageQ_payload(m) ((void *)((char *)(m) + sizeof(MessageQ_MsgHeader)))
#define MINPAYLOADSIZE (2 * sizeof(UInt32))
-/* App defines: Must match on remote proc side: */
-#define NUM_LOOPS_DFLT 1000 /* Number of transfers to be tested. */
+/* App defines: Must match on remote proc side: */
#define HEAPID 0u
-#define PROC_ID_DFLT 1 /* Host is zero, remote cores start at 1 */
#define SLAVE_MESSAGEQNAME "SLAVE"
#define MPU_MESSAGEQNAME "HOST"
+#define PROC_ID_DFLT 1 /* Host is zero, remote cores start at 1 */
+#define NUM_LOOPS_DFLT 1000 /* Number of transfers to be tested. */
+
+typedef struct SyncMsg {
+ MessageQ_MsgHeader header;
+ UInt32 numLoops; /* also used for msgId */
+ UInt32 print;
+} SyncMsg ;
long diff(struct timespec start, struct timespec end)
{
Int32 status = 0;
MessageQ_Msg msg = NULL;
MessageQ_Params msgParams;
- UInt16 i;
+ UInt32 i;
MessageQ_QueueId queueId = MessageQ_INVALIDMESSAGEQ;
MessageQ_Handle msgqHandle;
char remoteQueueName[64];
struct timespec start, end;
long elapsed;
- UInt32 *params;
+ UInt32 msgId;
- printf ("Entered MessageQApp_execute\n");
+ printf("Entered MessageQApp_execute\n");
/* Create the local Message Queue for receiving. */
MessageQ_Params_init(&msgParams);
msgqHandle = MessageQ_create(MPU_MESSAGEQNAME, &msgParams);
if (msgqHandle == NULL) {
- printf ("Error in MessageQ_create\n");
+ printf("Error in MessageQ_create\n");
goto exit;
}
else {
- printf ("Local MessageQId: 0x%x\n", MessageQ_getQueueId(msgqHandle));
+ printf("Local MessageQId: 0x%x\n", MessageQ_getQueueId(msgqHandle));
}
sprintf(remoteQueueName, "%s_%s", SLAVE_MESSAGEQNAME,
printf("Error in MessageQ_open [%d]\n", status);
goto cleanup;
}
+ else {
+ printf("Remote queueId [0x%x]\n", queueId);
+ }
- printf("Remote queueId [0x%x]\n", queueId);
-
- msg = MessageQ_alloc(HEAPID, sizeof(MessageQ_MsgHeader) + payloadSize);
+ msg = MessageQ_alloc(HEAPID, sizeof(SyncMsg) + payloadSize);
if (msg == NULL) {
printf("Error in MessageQ_alloc\n");
- MessageQ_close(&queueId);
- goto cleanup;
+ goto close_cleanup;
}
/* handshake with remote to set the number of loops */
MessageQ_setReplyQueue(msgqHandle, msg);
- params = MessageQ_payload(msg);
- params[0] = numLoops;
- params[1] = FALSE;
- MessageQ_put(queueId, msg);
+ ((SyncMsg *)msg)->numLoops = numLoops;
+ ((SyncMsg *)msg)->print = FALSE;
+
+ status = MessageQ_put(queueId, msg);
+ if (status < 0) {
+ printf("MessageQ_put handshake failed [%d]\n", status);
+ goto free_cleanup;
+ }
+
MessageQ_get(msgqHandle, &msg, MessageQ_FOREVER);
printf("Exchanging %d messages with remote processor %s...\n",
clock_gettime(CLOCK_REALTIME, &start);
- for (i = 0; i < numLoops; i++) {
- MessageQ_setMsgId(msg, i);
+ for (i = 1 ; i <= numLoops; i++) {
+ ((SyncMsg *)msg)->numLoops = i;
/* Have the remote proc reply to this message queue */
MessageQ_setReplyQueue(msgqHandle, msg);
}
status = MessageQ_get(msgqHandle, &msg, MessageQ_FOREVER);
+
if (status < 0) {
printf("Error in MessageQ_get [%d]\n", status);
break;
}
else {
- /* Validate the returned message. */
- if ((msg != NULL) && (MessageQ_getMsgId(msg) != i)) {
- printf ("Data integrity failure!\n"
+ /* Validate the returned message */
+ msgId = ((SyncMsg *)msg)->numLoops;
+ if ((msg != NULL) && (msgId != i)) {
+ printf("Data integrity failure!\n"
" Expected %d\n"
" Received %d\n",
- i, MessageQ_getMsgId (msg));
+ i, msgId);
break;
}
}
MultiProc_getName(procId), elapsed / numLoops);
}
+free_cleanup:
MessageQ_free(msg);
+close_cleanup:
MessageQ_close(&queueId);
cleanup:
NUM_LOOPS_DFLT, MINPAYLOADSIZE, PROC_ID_DFLT);
exit(0);
}
+
+ status = Ipc_start();
+
if (procId >= MultiProc_getNumProcessors()) {
printf("ProcId must be less than %d\n", MultiProc_getNumProcessors());
+ Ipc_stop();
exit(0);
}
printf("Using numLoops: %d; payloadSize: %d, procId : %d\n",
numLoops, payloadSize, procId);
- status = Ipc_start();
-
if (status >= 0) {
MessageQApp_execute(numLoops, payloadSize, procId);
Ipc_stop();
}
else {
- fprintf(stderr, "Ipc_start failed: status = %d\n", status);
+ printf("Ipc_start failed: status = %d\n", status);
}
return (status);