index 3aafb67eb870b6925e60688ae4f0b968fd58f686..390e9c5b0c94c4aef05bea8165e2af870a1b79fd 100644 (file)
*/
static Bool openCommandFIFO(Void)
{
+ time_t currentTime;
+ time_t startTime;
+ struct stat statBuf;
+ double delta = 0;
+ int commandFIFOFd = 0;
int flags;
+ startTime = time ((time_t *) 0);
+ while (delta <= LAD_CONNECTTIMEOUT) {
+ /* check if FIFO exists. LAD daemon will be creating it,
+ * we don't want the client to create it */
+ if (stat(commandFIFOFileName, &statBuf) == 0) {
+ /* open a file for writing to FIFO, non-blocking */
+ commandFIFOFd = open(commandFIFOFileName, O_WRONLY | O_TRUNC | O_NONBLOCK);
+ if (commandFIFOFd != -1) {
+ close(commandFIFOFd);
+ break;
+ }
+ }
+ PRINTVERBOSE0("\nLAD_connect: LAD is not yet running, will retry\n")
+ usleep(100);
+ currentTime = time ((time_t *) 0);
+ delta = difftime(currentTime, startTime);
+ }
+
+ if (delta > LAD_CONNECTTIMEOUT) {
+ PRINTVERBOSE0("\nERROR: timed out waiting for LAD to be started\n");
+ return(FALSE);
+ }
+
/* open a file for writing to FIFO */
commandFIFOFilePtr = fopen(commandFIFOFileName, "w");