]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/blobdiff - linux/src/utils/Makefile.in
autotools: Update autotools generated files with K3 AM65XX support
[ipc/ipcdev.git] / linux / src / utils / Makefile.in
index 4353bdf900b6a068dd49e7f3b523fb192dd0b183..6542007da2b59d0458719f6beea28a95a87ab5dd 100644 (file)
@@ -1,7 +1,7 @@
-# Makefile.in generated by automake 1.14.1 from Makefile.am.
+# Makefile.in generated by automake 1.15 from Makefile.am.
 # @configure_input@
 
-# Copyright (C) 1994-2013 Free Software Foundation, Inc.
+# Copyright (C) 1994-2014 Free Software Foundation, Inc.
 
 # This Makefile.in is free software; the Free Software Foundation
 # gives unlimited permission to copy and/or distribute it,
 
 
 VPATH = @srcdir@
-am__is_gnu_make = test -n '$(MAKEFILE_LIST)' && test -n '$(MAKELEVEL)'
+am__is_gnu_make = { \
+  if test -z '$(MAKELEVEL)'; then \
+    false; \
+  elif test -n '$(MAKE_HOST)'; then \
+    true; \
+  elif test -n '$(MAKE_VERSION)' && test -n '$(CURDIR)'; then \
+    true; \
+  else \
+    false; \
+  fi; \
+}
 am__make_running_with_option = \
   case $${target_option-} in \
       ?) ;; \
@@ -83,14 +93,12 @@ host_triplet = @host@
 @KERNEL_INSTALL_DIR_TRUE@am__append_1 = -I$(KERNEL_INSTALL_DIR)/include/generated/uapi
 @AF_RPMSG_TRUE@am__append_2 = -DAF_RPMSG=$(AF_RPMSG)
 subdir = linux/src/utils
-DIST_COMMON = $(srcdir)/Makefile.in $(srcdir)/Makefile.am \
-       $(srcdir)/libtiipcutils.pc.in \
-       $(top_srcdir)/linux/build-aux/depcomp \
-       $(libtiipcutils_la_HEADERS) $(libtiipcutils_lad_la_HEADERS)
 ACLOCAL_M4 = $(top_srcdir)/aclocal.m4
 am__aclocal_m4_deps = $(top_srcdir)/configure.ac
 am__configure_deps = $(am__aclocal_m4_deps) $(CONFIGURE_DEPENDENCIES) \
        $(ACLOCAL_M4)
+DIST_COMMON = $(srcdir)/Makefile.am $(libtiipcutils_la_HEADERS) \
+       $(libtiipcutils_lad_la_HEADERS) $(am__DIST_COMMON)
 mkinstalldirs = $(install_sh) -d
 CONFIG_CLEAN_FILES = libtiipcutils.pc
 CONFIG_CLEAN_VPATH_FILES =
@@ -209,6 +217,8 @@ am__define_uniq_tagged_files = \
   done | $(am__uniquify_input)`
 ETAGS = etags
 CTAGS = ctags
+am__DIST_COMMON = $(srcdir)/Makefile.in $(srcdir)/libtiipcutils.pc.in \
+       $(top_srcdir)/linux/build-aux/depcomp
 DISTFILES = $(DIST_COMMON) $(DIST_SOURCES) $(TEXINFOS) $(EXTRA_DIST)
 ACLOCAL = @ACLOCAL@
 AF_RPMSG = @AF_RPMSG@
@@ -259,6 +269,7 @@ LIBTOOL = @LIBTOOL@
 LIPO = @LIPO@
 LN_S = @LN_S@
 LTLIBOBJS = @LTLIBOBJS@
+LT_SYS_LIBRARY_PATH = @LT_SYS_LIBRARY_PATH@
 MAINT = @MAINT@
 MAKEINFO = @MAKEINFO@
 MANIFEST_TOOL = @MANIFEST_TOOL@
@@ -328,6 +339,7 @@ pdfdir = @pdfdir@
 prefix = @prefix@
 program_transform_name = @program_transform_name@
 psdir = @psdir@
+runstatedir = @runstatedir@
 sbindir = @sbindir@
 sharedstatedir = @sharedstatedir@
 srcdir = @srcdir@
@@ -400,7 +412,6 @@ $(srcdir)/Makefile.in: @MAINTAINER_MODE_TRUE@ $(srcdir)/Makefile.am  $(am__confi
        echo ' cd $(top_srcdir) && $(AUTOMAKE) --foreign linux/src/utils/Makefile'; \
        $(am__cd) $(top_srcdir) && \
          $(AUTOMAKE) --foreign linux/src/utils/Makefile
-.PRECIOUS: Makefile
 Makefile: $(srcdir)/Makefile.in $(top_builddir)/config.status
        @case '$?' in \
          *config.status*) \
@@ -783,6 +794,8 @@ uninstall-am: uninstall-libLTLIBRARIES \
        uninstall-libLTLIBRARIES uninstall-libtiipcutils_laHEADERS \
        uninstall-libtiipcutils_lad_laHEADERS uninstall-pkgconfigDATA
 
+.PRECIOUS: Makefile
+
 
 ###############################################################################