diff --git a/packages/ti/ipc/family/omap54xx/VirtQueue.c b/packages/ti/ipc/family/omap54xx/VirtQueue.c
index 14a369caa1e1c5c9478aeb546ce86b7b6205bb9b..bf752ee2a048d0637691e1d476c51f4f8739b123 100644 (file)
#define IPC_MEM_VRING1 0xA0004000
/*
- * Sizes of the virtqueues (expressed in number of buffers supported,
+ * Size of the virtqueues (expressed in number of buffers supported,
* and must be power of two)
*/
#define VQ_SIZE 256
/*
* enum - Predefined Mailbox Messages
*
- * @RP_MSG_MBOX_READY: informs the M3's that we're up and running. will be
- * followed by another mailbox message that carries the A9's virtual address
- * of the shared buffer. This would allow the A9's drivers to send virtual
+ * @RP_MSG_MBOX_READY: informs the slave that we're up and running. will be
+ * followed by another mailbox message that carries the HOST's virtual address
+ * of the shared buffer. This would allow the HOST's drivers to send virtual
* addresses of the buffers.
*
* @RP_MSG_MBOX_STATE_CHANGE: informs the receiver that there is an inbound
@@ -499,12 +499,12 @@ VirtQueue_Handle VirtQueue_create(UInt16 remoteProcId, VirtQueue_Params *params,
switch (vq->id) {
/* IPC transport vrings */
- case ID_SELF_TO_A9:
- /* IPU/DSP -> A9 */
+ case ID_SELF_TO_HOST:
+ /* slave -> HOST */
vringAddr = (struct vring *) IPC_MEM_VRING0;
break;
- case ID_A9_TO_SELF:
- /* A9 -> IPU/DSP */
+ case ID_HOST_TO_SELF:
+ /* HOST -> slave */
vringAddr = (struct vring *) IPC_MEM_VRING1;
break;
default: