index bc23e1e44758628e69b62b812f2797bbce92b3ad..56a5fdb95f912a5d4eef9400ce0a617d87547b6f 100644 (file)
/*
- * Copyright (c) 2011-2014, Texas Instruments Incorporated
+ * Copyright (c) 2011-2015, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
#include <ti/ipc/MultiProc.h>
#include <ti/ipc/rpmsg/virtio_ring.h>
-#ifndef DSP
#include <ti/pm/IpcPower.h>
-#endif
+
#include <string.h>
#include <ti/ipc/remoteproc/Resource.h>
Cache_wbAll();
return;
-#ifndef DSP
case (UInt)RP_MSG_HIBERNATION:
if (IpcPower_canHibernate() == FALSE) {
InterruptProxy_intSend(hostProcId, NULL,
(UInt)RP_MSG_HIBERNATION_ACK);
IpcPower_suspend();
return;
-#endif
+
default:
/*
* If the message isn't one of the above, it's either part of the
#ifdef DSP
intInfo.intVectorId = DSPEVENTID;
-#else
+#endif
+
/* Initilize the IpcPower module */
IpcPower_init();
-#endif
/*
* Wait for HLOS (Virtio device) to indicate that priming of host's receive