diff --git a/packages/ti/ipc/remoteproc/rsc_table_vayu_dsp.h b/packages/ti/ipc/remoteproc/rsc_table_vayu_dsp.h
index 328aee1260d3ce13ff0cfac94f5cb15992d9b02f..79ba71da7202420c7073a1ee2a9bcf03f5477c2d 100644 (file)
/*
- * Copyright (c) 2012-2013, Texas Instruments Incorporated
+ * Copyright (c) 2012-2014, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
*/
/*
- * ======== rsc_table_omap5_dsp.h ========
+ * ======== rsc_table_vayu_dsp.h ========
*
* Define the resource table entries for all DSP cores. This will be
* incorporated into corresponding base images, and used by the remoteproc
*
*/
-#ifndef _RSC_TABLE_DSP_H_
-#define _RSC_TABLE_DSP_H_
+#ifndef _RSC_TABLE_VAYU_DSP_H_
+#define _RSC_TABLE_VAYU_DSP_H_
#include "rsc_types.h"
#define L3_PERIPHERAL_DMM 0x4E000000
#define DSP_PERIPHERAL_DMM 0x4E000000
-#define L3_PERIPHERAL_ISS 0x52000000
-#define DSP_PERIPHERAL_ISS 0x52000000
-
#define L3_TILER_MODE_0_1 0x60000000
#define DSP_TILER_MODE_0_1 0x60000000
* Assign fixed RAM addresses to facilitate a fixed MMU table.
*/
/* See CMA BASE addresses in Linux side: arch/arm/mach-omap2/remoteproc.c */
-#ifdef OMAP5
-#define PHYS_MEM_IPC_VRING 0x95000000
-#elif defined (VAYU_DSP_1)
-#define PHYS_MEM_IPC_VRING 0x95000000
+#if defined (VAYU_DSP_1)
+#define PHYS_MEM_IPC_VRING 0x99000000
#elif defined (VAYU_DSP_2)
-#define PHYS_MEM_IPC_VRING 0x94800000
-#else
-#define PHYS_MEM_IPC_VRING 0x98800000
+#define PHYS_MEM_IPC_VRING 0x9F000000
#endif
/* Need to be identical to that of IPU */
struct my_resource_table {
struct resource_table base;
- UInt32 offset[18]; /* Should match 'num' in actual definition */
+ UInt32 offset[17]; /* Should match 'num' in actual definition */
/* rpmsg vdev entry */
struct fw_rsc_vdev rpmsg_vdev;
/* devmem entry */
struct fw_rsc_devmem devmem10;
-
- /* devmem entry */
- struct fw_rsc_devmem devmem11;
};
#define TRACEBUFADDR (UInt32)&ti_trace_SysMin_Module_State_0_outbuf__A
struct my_resource_table ti_ipc_remoteproc_ResourceTable = {
1, /* we're the first version that implements this */
- 18, /* number of entries in the table */
+ 17, /* number of entries in the table */
0, 0, /* reserved, must be zero */
/* offsets to entries */
{
offsetof(struct my_resource_table, devmem8),
offsetof(struct my_resource_table, devmem9),
offsetof(struct my_resource_table, devmem10),
- offsetof(struct my_resource_table, devmem11),
},
/* rpmsg vdev entry */
DSP_PERIPHERAL_DMM, L3_PERIPHERAL_DMM,
SZ_1M, 0, 0, "DSP_PERIPHERAL_DMM",
},
-
- {
- TYPE_DEVMEM,
- DSP_PERIPHERAL_ISS, L3_PERIPHERAL_ISS,
- SZ_256K, 0, 0, "DSP_PERIPHERAL_ISS",
- },
};
-#endif /* _RSC_TABLE_DSP_H_ */
+#endif /* _RSC_TABLE_VAYU_DSP_H_ */