index 661c02934a94b69b76e3a3c44735dcec78171976..d62883ad942d69834ad1bb757bafe95f0785fcd0 100644 (file)
/*
- * Copyright (c) 2011-2013, Texas Instruments Incorporated
+ * Copyright (c) 2011-2016, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
#define TYPE_DEVMEM 1
#define TYPE_TRACE 2
#define TYPE_VDEV 3
-#define TYPE_CRASHDUMP 4
/* Common Resource Structure Types */
struct resource_table {
Char name[32];
};
+struct fw_rsc_intmem {
+ UInt32 type;
+ UInt32 version;
+ UInt32 da;
+ UInt32 pa;
+ UInt32 len;
+ UInt32 reserved;
+ Char name[32];
+};
+
struct fw_rsc_devmem {
UInt32 type;
UInt32 da;
UInt32 dfeatures;
UInt32 gfeatures;
UInt32 config_len;
- Char status;
- Char num_of_vrings;
- Char reserved[2];
+ UInt8 status;
+ UInt8 num_of_vrings;
+ UInt8 reserved[2];
};
#endif /* _RSC_TYPES_H_ */