BIOS: Minor log statement formatting
[ipc/ipcdev.git] / packages / ti / ipc / rpmsg / RPMessage.c
index 978c858377e8ea773f1cf22fd70580ea3898ef6f..8ee9dd1f63e1517435db98fb7674c2f195aca3da 100644 (file)
@@ -88,7 +88,7 @@
 #include <ti/sysbios/knl/Swi.h>
 #include <ti/sysbios/knl/Semaphore.h>
 #include <ti/sysbios/heaps/HeapBuf.h>
-#include <ti/sysbios/gates/GateAll.h>
+#include <ti/sysbios/gates/GateHwi.h>
 
 #include <ti/sdo/utils/List.h>
 #include <ti/ipc/MultiProc.h>
 #include <ti/ipc/family/tci6638/VirtQueue.h>
 #elif defined(OMAP5)
 #include <ti/ipc/family/omap54xx/VirtQueue.h>
+#elif defined(VAYU)
+#include <ti/ipc/family/vayu/VirtQueue.h>
 #else
 #error unknown processor!
 #endif
@@ -135,7 +137,7 @@ typedef struct RPMessage_Object {
 /* Module_State */
 typedef struct RPMessage_Module {
     /* Instance gate: */
-    GateAll_Handle gateH;
+    GateHwi_Handle gateH;
     /* Array of messageQObjects in the system: */
     struct RPMessage_Object  *msgqObjects[MAXMESSAGEQOBJECTS];
     /* Heap from which to allocate free messages for copying: */
@@ -202,7 +204,7 @@ static Void RPMessage_swiFxn(UArg arg0, UArg arg1)
     while ((token = VirtQueue_getAvailBuf(transport.virtQueue_fromHost,
                                          (Void **)&msg, &len)) >= 0) {
 
-        Log_print3(Diags_INFO, FXNN": \n\tReceived msg: from: 0x%x, "
+        Log_print3(Diags_INFO, FXNN": Received msg from: 0x%x, "
                    "to: 0x%x, dataLen: %d",
                   (IArg)msg->srcAddr, (IArg)msg->dstAddr, (IArg)msg->dataLen);
 
@@ -256,7 +258,7 @@ static Void callback_availBufReady(VirtQueue_Handle vq)
 #define FXNN "RPMessage_init"
 Void RPMessage_init(UInt16 remoteProcId)
 {
-    GateAll_Params gatePrms;
+    GateHwi_Params gatePrms;
     HeapBuf_Params prms;
     int     i;
     Registry_Result result;
@@ -278,8 +280,8 @@ Void RPMessage_init(UInt16 remoteProcId)
                 (IArg)remoteProcId);
 
     /* Gate to protect module object and lists: */
-    GateAll_Params_init(&gatePrms);
-    module.gateH = GateAll_create(&gatePrms, NULL);
+    GateHwi_Params_init(&gatePrms);
+    module.gateH = GateHwi_create(&gatePrms, NULL);
 
     /* Initialize Module State: */
     for (i = 0; i < MAXMESSAGEQOBJECTS; i++) {
@@ -350,7 +352,7 @@ Void RPMessage_finalize()
 
     Swi_delete(&(transport.swiHandle));
 
-    GateAll_delete(&module.gateH);
+    GateHwi_delete(&module.gateH);
 
 exit:
     Log_print0(Diags_EXIT, "<-- "FXNN);
@@ -378,7 +380,7 @@ RPMessage_Handle RPMessage_create(UInt32 reserved,
 
     Assert_isTrue((curInit > 0) , NULL);
 
-    key = GateAll_enter(module.gateH);
+    key = GateHwi_enter(module.gateH);
 
     if (reserved == RPMessage_ASSIGN_ANY)  {
        /* Search the array for a free slot above reserved: */
@@ -428,7 +430,7 @@ RPMessage_Handle RPMessage_create(UInt32 reserved,
        }
     }
 
-    GateAll_leave(module.gateH, key);
+    GateHwi_leave(module.gateH, key);
 
     Log_print1(Diags_EXIT, "<-- "FXNN": 0x%x", (IArg)obj);
     return (obj);
@@ -468,9 +470,9 @@ Int RPMessage_delete(RPMessage_Handle *handlePtr)
        }
 
        /* Null out our slot: */
-       key = GateAll_enter(module.gateH);
+       key = GateHwi_enter(module.gateH);
        module.msgqObjects[obj->queueId] = NULL;
-       GateAll_leave(module.gateH, key);
+       GateHwi_leave(module.gateH, key);
 
        Log_print1(Diags_LIFECYCLE, FXNN": endPt deleted: %d",
                         (IArg)obj->queueId);
@@ -593,9 +595,9 @@ Int RPMessage_send(UInt16 dstProc,
         /* Put on a Message queue on this processor: */
 
         /* Protect from RPMessage_delete */
-        key = GateAll_enter(module.gateH);
+        key = GateHwi_enter(module.gateH);
         obj = module.msgqObjects[dstEndpt];
-        GateAll_leave(module.gateH, key);
+        GateHwi_leave(module.gateH, key);
 
         if (obj == NULL) {
             Log_print1(Diags_STATUS, FXNN": no object for endpoint: %d",
@@ -607,7 +609,7 @@ Int RPMessage_send(UInt16 dstProc,
         /* If callback registered, call it: */
         if (obj->cb) {
             Log_print2(Diags_INFO, FXNN": calling callback with data len: "
-                            "%d, from: %d\n", len, srcEndpt);
+                            "%d, from: %d", len, srcEndpt);
             obj->cb(obj, obj->arg, data, len, srcEndpt);
         }
         else {
@@ -616,9 +618,9 @@ Int RPMessage_send(UInt16 dstProc,
             size = len + sizeof(Queue_elem);
 
             /* HeapBuf_alloc() is non-blocking, so needs protection: */
-            key = GateAll_enter(module.gateH);
+            key = GateHwi_enter(module.gateH);
             payload = (Queue_elem *)HeapBuf_alloc(module.heap, size, 0, NULL);
-            GateAll_leave(module.gateH, key);
+            GateHwi_leave(module.gateH, key);
 
             if (payload != NULL)  {
                 memcpy(payload->data, data, len);