index c06cf0a168cc105fe62008a76c149951f28a0734..33425a113eff1d7ba4bebadc3b141bdf33b708bb 100644 (file)
/*
- * Copyright (c) 2013, Texas Instruments Incorporated
+ * Copyright (c) 2013-2014, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
{ MmType_Dir_In, MmType_PtrType(MmType_Param_U32), 1 }
}
},
- { "MxServer_compute", 1,
+ { "MxServer_compute", 2,
{
{ MmType_Dir_Out, MmType_Param_S32, 1 }, /* return */
{ MmType_Dir_In, MmType_PtrType(MmType_Param_VOID), 1 }
Void RPC_SKEL_SrvDelNotification(Void)
{
- System_printf("RPC_SKEL_SrvDelNotification: Nothing to cleanup\n");
+ System_printf("RPC_SKEL_SrvDelNotification: Nothing to cleanup for "
+ "MmRpc instance id=%d\n", MmServiceMgr_getId());
}
static Int32 RPC_SKEL_Init2(UInt32 size, UInt32 *data)
payload = (MmType_Param *)data;
compute = (MxServer_Compute *)payload[0].data;
+ Cache_inv(compute, sizeof(MxServer_Compute), Cache_Type_ALL, TRUE);
+
#if CHATTER
System_printf("skel_compute: compute=0x%x\n", compute);
System_printf("skel_compute: compute size=%d\n", (Int)payload[0].size);
Cache_inv(compute->outBuf, compute->size * sizeof(uint32_t),
Cache_Type_ALL, TRUE);
+#if CHATTER
+ System_printf("skel_compute: outBuf[0]=0x%x\n", compute->outBuf[0]);
+ System_printf("skel_compute: inBuf[0]=0x%x\n", compute->inBuf[0]);
+#endif
+
/* invoke the implementation function */
result = MxServer_compute(compute);
{
MmType_Param *payload = (MmType_Param *)data;
Int a;
+ typedef Int (*MyCode)();
+ MyCode fxn = (MyCode)0x96000000;
+ volatile Int dummy = 0;
a = (UInt32)payload[0].data;
System_printf("Generating write MMU Fault...\n");
*(volatile int *)(0x96000000) = 0x1;
break;
+ case 3:
+ System_printf("Generating program MMU Fault...\n");
+ fxn();
+ break;
+ case 4:
+ System_printf("Generating exception...\n");
+ dummy = dummy / dummy;
+ break;
+ case 5:
+ System_printf("Generating Watchdog interrupt...\n");
+ dummy = 1;
+ while(dummy);
+ break;
default:
System_printf("Invalid fxnFault test\n");
break;