Added TDA3XX to top-level product file.
[ipc/ipcdev.git] / packages / ti / sdo / ipc / MessageQ.c
index 33ff05a0dc4d3ee260579b7d0c67dc75921b3bc4..3a4df0de6b8b07207c172260a7b20a609d8cf14e 100644 (file)
@@ -133,9 +133,10 @@ Void MessageQ_Params2_init(MessageQ_Params2 *params)
 
 /*
  *  ======== MessageQ_alloc ========
- *  Allocate a message and initial the needed fields (note some
- *  of the fields in the header at set via other APIs or in the
- *  MessageQ_put function.
+ *  Allocate a message and initialize the needed fields
+ *
+ *  Note: some of the fields in the header are set via other
+ *  APIs or in the MessageQ_put function.
  */
 MessageQ_Msg MessageQ_alloc(UInt16 heapId, UInt32 size)
 {