index c27c51bdcf2471ae476825dde2ede60d36974f19..9c6b49e01e8a28587305172892e9d261234dfbd2 100644 (file)
/**
* struct omx_msg_hdr - common header for all OMX messages
* @type:type of message, see enum omx_msg_types
- * @flags:currently unused, should be zero
* @len:length of msg payload (in bytes)
* @data:the msg payload (depends on the message type)
*
*/
struct omx_msg_hdr {
UInt32 type;
- UInt32 flags;
UInt32 len;
Char data[1];
};
/* define this here because we cannot use data[0] in struct above */
-#define HDRSIZE (3 * sizeof(UInt))
+#define HDRSIZE (2 * sizeof(UInt))
struct omx_connect_req {
Char name[48];