diff --git a/products.mak b/products.mak
index 44f84310254f7872d0198d8392710275c44572bb..757935597d407e64fd75714815c9fce45d0f4b9e 100644 (file)
--- a/products.mak
+++ b/products.mak
#
-# Copyright (c) 2012-2013, Texas Instruments Incorporated
+# Copyright (c) 2012-2014, Texas Instruments Incorporated
#
# Redistribution and use in source and binary forms, with or without
# modification, are permitted provided that the following conditions
#
# Note that these variables can be explicitly set here or on the command line.
-# The ?= assignment used through gives the command line precedence over
-# settings in this file.
+# If you want to use variables in the environment, see the GNU make manual's
+# -e option: http://www.gnu.org/software/make/manual/make.html#Environment
# Optional: recommended to install all dependent components in one folder.
#
-DEPOT ?= _your_depot_folder_
+DEPOT = _your_depot_folder_
-# Optional: platform to build
+# Platform to build for
# Supported platforms (choose one):
-# omapl138, omap54xx_smp, dra7xx, tci6636, tci6638
+# OMAPL138, OMAP54XX, DRA7XX, 66AK2E, TCI6630, TCI6636, TCI6638
#
-# Note, this is used for both Linux and BIOS builds
+# Note, this is used for Linux, QNX and BIOS builds
#
-PLATFORM ?=
+PLATFORM =
+
+# Destination when installing the built binaries
+#
+# Note, this is used for Linux (if you use ipc-linux.mak to run the
+# configure command), QNX and BIOS.
+#
+DESTDIR =
#################### IPC Linux ####################
# Set up required cross compiler path for IPC Linux configuration and build
#
-TOOLCHAIN_LONGNAME ?= arm-none-linux-gnueabi
-TOOLCHAIN_INSTALL_DIR ?= $(DEPOT)/_your_arm_code_gen_install_
-TOOLCHAIN_PREFIX ?= $(TOOLCHAIN_INSTALL_DIR)/bin/$(TOOLCHAIN_LONGNAME)-
+TOOLCHAIN_LONGNAME = arm-none-linux-gnueabi
+TOOLCHAIN_INSTALL_DIR = $(DEPOT)/_your_arm_code_gen_install_
+TOOLCHAIN_PREFIX = $(TOOLCHAIN_INSTALL_DIR)/bin/$(TOOLCHAIN_LONGNAME)-
# Path to Linux Kernel - needed to build the IPC user libraries
#
-KERNEL_INSTALL_DIR ?=
+KERNEL_INSTALL_DIR =
# Optional: Path to DRM Library
#
-DRM_PREFIX ?=
+DRM_PREFIX =
# Optional: Path to TI Linux Utils product
#
-CMEM_INSTALL_DIR ?=
+CMEM_INSTALL_DIR =
#################### IPC QNX ####################
# Path to QNX tools installation
#
-QNX_INSTALL_DIR ?=
-
-# Destination for target binaries
-#
-DESTDIR ?=
+QNX_INSTALL_DIR =
-# List of supported devices (choose one): omap5432, vayu, simvayu
+# Optional: Any additional compile options
#
-DEVICE ?= _device_
+QNX_CFLAGS =
#################### IPC Bios ####################
# Path to required dependencies for IPC BIOS builds
#
-XDC_INSTALL_DIR ?= $(DEPOT)/_your_xdctools_install_
-BIOS_INSTALL_DIR ?= $(DEPOT)/_your_bios_install_
+XDC_INSTALL_DIR = $(DEPOT)/_your_xdctools_install_
+BIOS_INSTALL_DIR = $(DEPOT)/_your_bios_install_
# Do you want to build SMP-enabled libraries (if supported for your target)?
# Set to either 0 (disabled) or 1 (enabled)
# Path to various cgtools
#
-ti.targets.C28_large ?=
-ti.targets.C28_float ?=
-ti.targets.C64P ?=
-ti.targets.C64P_big_endian ?=
-ti.targets.C674 ?=
-
-ti.targets.elf.C64P ?=
-ti.targets.elf.C64P_big_endian ?=
-ti.targets.elf.C64T ?=
-ti.targets.elf.C66 ?=
-ti.targets.elf.C66_big_endian ?=
-ti.targets.elf.C674 ?=
-
-ti.targets.arm.elf.Arm9 ?=
-ti.targets.arm.elf.A8F ?=
-ti.targets.arm.elf.A8Fnv ?=
-ti.targets.arm.elf.M3 ?=
-ti.targets.arm.elf.M4 ?=
-ti.targets.arm.elf.M4F ?=
-
-ti.targets.arp32.elf.ARP32 ?=
-ti.targets.arp32.elf.ARP32_far ?=
-
-gnu.targets.arm.A8F ?=
-gnu.targets.arm.A15F ?=
+ti.targets.C28_large =
+ti.targets.C28_float =
+
+ti.targets.elf.C64P =
+ti.targets.elf.C64P_big_endian =
+ti.targets.elf.C64T =
+ti.targets.elf.C66 =
+ti.targets.elf.C66_big_endian =
+ti.targets.elf.C674 =
+
+ti.targets.arm.elf.Arm9 =
+ti.targets.arm.elf.A8F =
+ti.targets.arm.elf.A8Fnv =
+ti.targets.arm.elf.M3 =
+ti.targets.arm.elf.M4 =
+ti.targets.arm.elf.M4F =
+
+ti.targets.arp32.elf.ARP32 =
+ti.targets.arp32.elf.ARP32_far =
+
+gnu.targets.arm.A8F =
+gnu.targets.arm.A15F =