diff --git a/products.mak b/products.mak
index 3851d017ea2ccd3eab8030b601bfcd88cc809a1f..89bc0de60c133b6007d50340ca6a79e75bb28f88 100644 (file)
--- a/products.mak
+++ b/products.mak
#
-# Copyright (c) 2012-2014, Texas Instruments Incorporated
+# Copyright (c) 2012-2015 Texas Instruments Incorporated - http://www.ti.com
#
# Redistribution and use in source and binary forms, with or without
# modification, are permitted provided that the following conditions
# Platform to build for
# Supported platforms (choose one):
-# OMAPL138, OMAP54XX, DRA7XX, 66AK2E, TCI6630, TCI6636, TCI6638
+# OMAPL138, OMAP54XX, DRA7XX, 66AK2E, TCI6630, TCI6636, TCI6638, TDA3XX
#
# Note, this is used for Linux, QNX and BIOS builds
#
PLATFORM =
+# Destination when installing the built binaries
+#
+# Note, this is used for Linux (if you use ipc-linux.mak to run the
+# configure command), QNX and BIOS.
+#
+DESTDIR =
+
#################### IPC Linux ####################
#
KERNEL_INSTALL_DIR =
+# Optional: Specify the Address Family for RPMSG. This value is specified
+# either from the Linux kernel specified by KERNEL_INSTALL_DIR above, or
+# the make variable AF_RPMSG below. Do not use both.
+#
+AF_RPMSG =
+
# Optional: Path to DRM Library
#
DRM_PREFIX =
#
QNX_INSTALL_DIR =
-# Destination for target binaries
+# Optional: Any additional compile options
#
-DESTDIR =
+QNX_CFLAGS =
#################### IPC Bios ####################