diff --git a/products.mak b/products.mak
index 5e74c17dbc841b744bfdf830e926e64cdfaa2bf5..e418d2f0d0a130d80521f718d491f4e6cb0827b8 100644 (file)
--- a/products.mak
+++ b/products.mak
# ======== products.mak ========
#
+# Note that these variables can be explicitly set here or on the command line.
+# The ?= assignment used through gives the command line precedence over
+# settings in this file.
+
# Optional: recommended to install all dependent components in one folder.
#
-DEPOT = _your_depot_folder_
+DEPOT ?= _your_depot_folder_
+
+# Optional: platform to build
+# Supported platforms (choose one):
+# omapl138, omap54xx_smp, dra7xx, tci6636, tci6638
+#
+# Note, this is used for both Linux and BIOS builds
+#
+PLATFORM ?=
+
#################### IPC Linux ####################
# Set up required cross compiler path for IPC Linux configuration and build
-TOOLCHAIN_LONGNAME ?=arm-none-linux-gnueabi
+#
+TOOLCHAIN_LONGNAME ?= arm-none-linux-gnueabi
TOOLCHAIN_INSTALL_DIR ?= $(DEPOT)/_your_arm_code_gen_install_
-TOOLCHAIN_PREFIX = $(TOOLCHAIN_INSTALL_DIR)/bin/$(TOOLCHAIN_LONGNAME)-
-KERNEL_INSTALL_DIR =
+TOOLCHAIN_PREFIX ?= $(TOOLCHAIN_INSTALL_DIR)/bin/$(TOOLCHAIN_LONGNAME)-
-# Linux platform to build (optional)
-# Run './configure --help' for available PLATFORM options
-PLATFORM ?=
+# Optional: Path to Linux Kernel - needed to build the MmRpc user libraries
+# (for devices that support it)
+#
+KERNEL_INSTALL_DIR ?=
+
+# Optional: Path to DRM Library
+#
+DRM_PREFIX ?=
-# Path to TI Linux Utils package to locate the pre-built CMEM libraries (optional):
+# Optional: Path to TI Linux Utils product
+#
CMEM_INSTALL_DIR ?=
+
#################### IPC QNX ####################
-# Set up path to QNX tools installation
+# Path to QNX tools installation
+#
QNX_INSTALL_DIR ?=
-# Set up destination for target binaries
+
+# Destination for target binaries
+#
DESTDIR ?=
+# List of supported devices (choose one): omap5432, vayu, simvayu
+#
+DEVICE ?= _device_
+
#################### IPC Bios ####################
-# Set up required dependencies for IPC Bios builds
+# Path to required dependencies for IPC BIOS builds
+#
XDC_INSTALL_DIR ?= $(DEPOT)/_your_xdctools_install_
BIOS_INSTALL_DIR ?= $(DEPOT)/_your_bios_install_
-#
-# Set location of various cgtools for Bios builds needed
-# These variables can be set here or on the command line. The ?= makes
-# the command line to take precedence over the setting in this file.
+# Path to various cgtools
#
ti.targets.C28_large ?=
ti.targets.C28_float ?=