diff --git a/qnx/src/api/MessageQ.c b/qnx/src/api/MessageQ.c
index 3af860626a1b319a3fa0a1f762cf32e69710b2f6..b303293f4924c2ab64656cbe2a13fec5159465a4 100644 (file)
--- a/qnx/src/api/MessageQ.c
+++ b/qnx/src/api/MessageQ.c
#include <ti/syslink/inc/usr/Qnx/MessageQDrv.h>
/* TI IPC utils: */
-#include <_TiIpcFxns.h>
+#include <ti/ipc/TiIpcFxns.h>
#include <ti/syslink/inc/ti/ipc/ti_ipc.h>
* Connect to the remote endpoint and bind any reserved address as
* local endpoint
*/
- Connect(ipcFd, remoteProcId, MESSAGEQ_RPMSG_PORT);
+ TiIpcFxns_connect(ipcFd, remoteProcId, MESSAGEQ_RPMSG_PORT);
/* Bind to any port # above 1024 (MessageQCopy_MAXRESERVEDEPT) */
- err = BindAddr(ipcFd, TIIPC_ADDRANY);
+ err = TiIpcFxns_bindAddr(ipcFd, TIIPC_ADDRANY);
if (err < 0) {
status = MessageQ_E_FAIL;
printf ("MessageQ_attach: bind failed: %d, %s\n",
PRINTVERBOSE1("transportCreateEndpoint: opened fd: %d\n", *fd)
/* Bind to this port # in the transport */
- err = BindAddr(*fd, (UInt32)queuePort);
+ err = TiIpcFxns_bindAddr(*fd, (UInt32)queuePort);
if (err < 0) {
status = MessageQ_E_FAIL;
printf("transportCreateEndpoint: bind failed: %d, %s\n",