index 422b69ae25f0c10d9d719e0398c32544a9a8e8b9..b6429608a0701ac258afc4c69bbc72d381b38157 100644 (file)
--- a/qnx/src/api/NameServer.c
+++ b/qnx/src/api/NameServer.c
/*
* ======== NameServer.c ========
*/
-#include <Std.h>
+#include <ti/ipc/Std.h>
#include <stdio.h>
#include <stdlib.h>
#include <time.h>
#include <ti/ipc/NameServer.h>
+#include <ti/ipc/MultiProc.h>
+
#include <_IpcLog.h>
#include <ti/syslink/inc/_MultiProc.h>
#include <ti/syslink/inc/IoctlDefs.h>
return cmdArgs.args.create.handle;
}
+Ptr NameServer_add(NameServer_Handle nsHandle, String name, Ptr buf,
+ UInt32 len)
+{
+ Int status;
+ NameServerDrv_CmdArgs cmdArgs;
+
+ cmdArgs.args.add.handle = nsHandle;
+ cmdArgs.args.add.name = name;
+ cmdArgs.args.add.nameLen = strlen(name) + 1;
+ cmdArgs.args.add.buf = buf;
+ cmdArgs.args.add.len = len;
+
+ status = NameServerDrv_ioctl(CMD_NAMESERVER_ADD, &cmdArgs);
+
+ if (status < 0) {
+ PRINTVERBOSE1("NameServer_add: API (through IOCTL) failed, \
+ status=%d\n", status)
+ return NULL;
+ }
+
+ return cmdArgs.args.add.entry;
+}
+
+Int NameServer_get(NameServer_Handle handle, String name, Ptr buf,
+ UInt32 * len, UInt16 procId[])
+{
+ Int status;
+ UInt32 procLen = 0;
+ NameServerDrv_CmdArgs cmdArgs;
+
+ cmdArgs.args.get.name = name;
+ cmdArgs.args.get.handle = handle;
+ cmdArgs.args.get.procId = procId;
+ if (procId != NULL) {
+ while (procId[procLen] != MultiProc_INVALIDID) {
+ procLen++;
+ }
+ }
+ cmdArgs.args.get.procLen = procLen;
+ cmdArgs.args.get.buf = buf;
+ cmdArgs.args.get.len = *len;
+ cmdArgs.args.get.nameLen = strlen(name) + 1;
+
+ status = NameServerDrv_ioctl (CMD_NAMESERVER_GET, &cmdArgs);
+
+ if (status < 0) {
+ PRINTVERBOSE1("NameServer_get: API (through IOCTL) failed, \
+ status=%d\n", status)
+ return status;
+ }
+
+ *len = cmdArgs.args.get.len;
+
+ return status;
+}
+
+
Ptr NameServer_addUInt32(NameServer_Handle nsHandle, String name, UInt32 value)
{
Int status;