diff --git a/qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/ipc.use b/qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/ipc.use
index 08597bc4eead68e5ae6986282eb121ff42f831cd..53b21b559742a0853076f3c82c9fa3dd3ecdc3ec 100644 (file)
ipc - IPC Resource Manager
-ipc: [-HTg] <core_id1> <executable1> [<core_id2> <executable2> ...]
+ipc: [-HTgdca] <core_id1> <executable1> [<core_id2> <executable2> ...]
<core_id#> should be set to a core name
followed by the path to the executable to load on that core.
Supported core ids are
OMAP54xx: IPU, DSP
- DRA7xx: IPU2, DSP1
+ DRA7xx: IPU1, IPU2, DSP1, DSP2
Options:
-H <option> Enable/Disable Ducati hibernation. Default: 1
Supported on: OMAP54xx
-g Enable GateMP support on host
Supported on: DRA7xx
+ -d Disable automatic crash recovery
+ -c <dump_file> Generate dump of slave trace during crashes. Use
+ absolute path for filename.
+ -a<n> Specify that the first 'n' cores have been pre-loaded and
+ started. Perform late-attach to these cores.