[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / family / omap5430 / ipu / omap5430BenelliHalReset.c
diff --git a/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliHalReset.c b/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliHalReset.c
index 3a8a5b1f2fbe72724efecea7b0fdddd99dd9a62e..c7985f33b36c6fcc15576e244b8eb0fdf22934e9 100644 (file)
if (ret != EOK) {
status = PROCESSOR_E_FAIL;
GT_setFailureReason (curTrace, GT_4CLASS,
- "OMAP4430DUCATI_halResetCtrl",
+ "OMAP5430DUCATI_halResetCtrl",
status,
"Failed to stop gpt 3");
}
if (ret != EOK) {
status = PROCESSOR_E_FAIL;
GT_setFailureReason (curTrace, GT_4CLASS,
- "OMAP4430DUCATI_halResetCtrl",
+ "OMAP5430DUCATI_halResetCtrl",
status,
"Failed to disable gpt 3");
}
if (ret != EOK) {
status = PROCESSOR_E_FAIL;
GT_setFailureReason (curTrace, GT_4CLASS,
- "OMAP4430DUCATI_halResetCtrl",
+ "OMAP5430DUCATI_halResetCtrl",
status,
"Failed to stop gpt 4");
}
if (ret != EOK) {
status = PROCESSOR_E_FAIL;
GT_setFailureReason (curTrace, GT_4CLASS,
- "OMAP4430DUCATI_halResetCtrl",
+ "OMAP5430DUCATI_halResetCtrl",
status,
"Failed to disable gpt 4");
}
if (ret != EOK) {
status = PROCESSOR_E_FAIL;
GT_setFailureReason (curTrace, GT_4CLASS,
- "OMAP4430DUCATI_halResetCtrl",
+ "OMAP5430DUCATI_halResetCtrl",
status,
"Failed to stop gpt 5");
}
if (ret != EOK) {
status = PROCESSOR_E_FAIL;
GT_setFailureReason (curTrace, GT_4CLASS,
- "OMAP4430DUCATI_halResetCtrl",
+ "OMAP5430DUCATI_halResetCtrl",
status,
"Failed to disable gpt 5");
}
/* Check that releasing resets would indeed be effective */
reg = INREG32(DSPRstCtrl);
if (reg != 3) {
- Osal_printf("proc4430_start: DSP Resets in not proper state! [0x%x]", reg);
+ Osal_printf("proc5430_start: DSP Resets in not proper state! [0x%x]", reg);
OUTREG32(DSPRstCtrl,0x3);
counter = 1000;
while ((--counter)&&((INREG32(DSPRstCtrl) & 0x3) != 0x3));
}
break;
default:
- Osal_printf("proc4430_start: ERROR input");
+ Osal_printf("proc5430_start: ERROR input");
break;
}
}