Add initial support to start/stop cores after launching QNX IPC resource manager
[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / inc / _GateMP_daemon.h
index 6acd3ff41d108387b443e3805e5a3c8b5ea17679..bdb103aa8395ac6426e2cf6e769d2191a2f93161 100644 (file)
@@ -1,5 +1,5 @@
 /*
- * Copyright (c) 2013, Texas Instruments Incorporated
+ * Copyright (c) 2013-2014, Texas Instruments Incorporated
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
@@ -48,9 +48,9 @@ extern "C" {
 #endif
 
 /*!
- * Setup the GateMP module.
+ * Setup the GateMP module. Return the procId of SR0 owner.
  */
-Int GateMP_setup(Void);
+Int GateMP_setup(Int32 * sr0ProcId);
 
 /*!
  * Function to destroy the GateMP module.