Add support for loading to IPU internal memory on QNX OMAP5
[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / inc / knl / OMAP5430BenelliHalReset.h
index e0cba6ed55b367922a65c799976257eba18a08c5..cc17d483a2c31cd73f0c9d176cd242fdb3d433a2 100644 (file)
@@ -12,7 +12,7 @@
  *
  *  ============================================================================
  *
- *  Copyright (c) 2010-2011, Texas Instruments Incorporated
+ *  Copyright (c) 2010-2013, Texas Instruments Incorporated
  *
  *  Redistribution and use in source and binary forms, with or without
  *  modification, are permitted provided that the following conditions
@@ -141,8 +141,7 @@ extern "C" {
 /* Function to control reset operations for this slave device. */
 
 
-Int OMAP5430BENELLI_halResetCtrl (Ptr halObj, Processor_ResetCtrlCmd cmd,
-                                  UInt32 entryPt);
+Int OMAP5430BENELLI_halResetCtrl (Ptr halObj, Processor_ResetCtrlCmd cmd);
 
 
 #if defined (__cplusplus)