diff --git a/qnx/src/ipc3x_dev/ti/syslink/inc/knl/Processor.h b/qnx/src/ipc3x_dev/ti/syslink/inc/knl/Processor.h
index d4ac6700c3d084ee6447446b5bac80ff147a360d..0be47e8edc0bea0b4b9a32b8ff96553f354bf780 100644 (file)
*
* ============================================================================
*
- * Copyright (c) 2008-2009, Texas Instruments Incorporated
+ * Copyright (c) 2008-2014, Texas Instruments Incorporated
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
UInt32 srcAddr)
;
+/* Function to translate slave virtual address to physical using page table */
+Int Processor_translateFromPte (Processor_Handle handle,
+ UInt32 * dstAddr,
+ UInt32 srcAddr)
+;
+
/* Function to map address to slave address space */
Int Processor_map (Processor_Handle handle,
UInt32 * dstAddr,