diff --git a/qnx/src/ipc3x_dev/ti/syslink/inc/knl/VAYUIpuCore1Proc.h b/qnx/src/ipc3x_dev/ti/syslink/inc/knl/VAYUIpuCore1Proc.h
index ff1f1a53eac96e79a5dd24588917b645dbcfdf5c..84ab2c096af1940bcacffa38b70827cd0e298012 100644 (file)
/*
* ============================================================================
*
- * Copyright (c) 2013, Texas Instruments Incorporated
+ * Copyright (c) 2013-2014, Texas Instruments Incorporated
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
/*!< Number of memory regions to be configured. */
ProcMgr_AddrInfo memEntries[ProcMgr_MAX_MEMORY_REGIONS];
/*!< Array of information structures for memory regions to be configured. */
- UInt32 carveoutAddr[ProcMgr_MAX_MEMORY_REGIONS];
- /*!< The address of the carveout for shared mem */
- UInt32 carveoutSize[ProcMgr_MAX_MEMORY_REGIONS];
- /*!< The length of the carveout for shared mem */
} VAYUIPUCORE1PROC_Params;
/*!