diff --git a/qnx/src/ipc3x_dev/ti/syslink/inc/knl/VAYUIpuEnabler.h b/qnx/src/ipc3x_dev/ti/syslink/inc/knl/VAYUIpuEnabler.h
index 933ebd6b614bc053fe172eb11c5a0cb63dec8379..3d73cac4c1f7e3515d3c656f5070794c759066e2 100644 (file)
*
* ============================================================================
*
- * Copyright (c) 2013, Texas Instruments Incorporated
+ * Copyright (c) 2013-2014, Texas Instruments Incorporated
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
Int rproc_ipu_setup (VAYUIPU_HalObject * halObject,
ProcMgr_AddrInfo * memEntries, UInt32 numMemEntries);
Void rproc_ipu_destroy (VAYUIPU_HalObject * halObject);
+
+Int rproc_mem_lookup(VAYUIPU_HalObject * halObject,
+ UInt32 da, UInt32 * pAddr);
+
UInt32 get_IpuVirtAdd (VAYUIPU_HalObject * halObject,
UInt32 physAdd);
Int save_ipu_mmu_ctxt (VAYUIPU_HalObject * halObject, UInt32 procId);