diff --git a/qnx/src/ipc3x_dev/ti/syslink/resources/RscTable.c b/qnx/src/ipc3x_dev/ti/syslink/resources/RscTable.c
index 93edfa62101b11ecfccea7f3c50c6caf3d189c2f..af4255c322617b240a33419b66f41037b301a823 100644 (file)
"Chunk_allocate",
status,
"Invalid arg passed");
+ GT_3trace(curTrace, GT_4CLASS, "obj [0x%x] obj->chunks [0x%x] pa [0x%x]", obj, obj ? obj->chunks : NULL, pa);
}
else {
// first try to allocate contiguous mem
return status;
}
+Int RscTable_setStatus(UInt16 procId, UInt32 value)
+{
+ Int i;
+ Int status = 0;
+
+ RscTable_Object * obj = (RscTable_Object *)RscTable_state.handles[procId];
+ RscTable_Header * table = (RscTable_Header *)obj->rscTable;
+
+ /* Look for the vdev entry and update the status */
+ for (i = 0; i < table->num; i++) {
+ RscTable_MemEntry * entry =
+ (RscTable_MemEntry *)((UInt32)table + table->offset[i]);
+ if (entry->type == TYPE_VDEV) {
+ struct fw_rsc_vdev *vdev = (struct fw_rsc_vdev *)entry;
+ vdev->status = value;
+ break;
+ }
+ }
+
+ if (i == table->num) {
+ status = RSCTABLE_E_FAIL;
+ }
+
+ return status;
+}
+
#if defined (__cplusplus)
}
#endif /* defined (__cplusplus) */