X-Git-Url: https://git.ti.com/gitweb?p=ipc%2Fipcdev.git;a=blobdiff_plain;f=packages%2Fti%2Fipc%2Fremoteproc%2Frsc_table_tci6614.h;h=2d39d31d9050061be5d53c0f686cdaca9ca79d0a;hp=7c6a03f74b41cbf9ef70b5a373d380653e67a2b5;hb=refs%2Ftags%2F3.41.00.02_eng;hpb=fce38d1b0713e321aac3f8e4eb3cc48ca82e866e diff --git a/packages/ti/ipc/remoteproc/rsc_table_tci6614.h b/packages/ti/ipc/remoteproc/rsc_table_tci6614.h index 7c6a03f..2d39d31 100644 --- a/packages/ti/ipc/remoteproc/rsc_table_tci6614.h +++ b/packages/ti/ipc/remoteproc/rsc_table_tci6614.h @@ -62,16 +62,13 @@ struct resource_table { UInt32 version; UInt32 num; UInt32 reserved[2]; - UInt32 offset[13]; + UInt32 offset[2]; /* rpmsg vdev entry */ struct fw_rsc_vdev rpmsg_vdev; struct fw_rsc_vdev_vring rpmsg_vring0; struct fw_rsc_vdev_vring rpmsg_vring1; - /* data carveout entry */ - struct fw_rsc_carveout data_cout; - /* trace entry */ struct fw_rsc_trace trace; }; @@ -88,12 +85,11 @@ struct resource_table { struct resource_table ti_ipc_remoteproc_ResourceTable = { 1, /* we're the first version that implements this */ - 3, /* number of entries in the table */ + 2, /* number of entries in the table */ 0, 0, /* reserved, must be zero */ /* offsets to entries */ { offsetof(struct resource_table, rpmsg_vdev), - offsetof(struct resource_table, data_cout), offsetof(struct resource_table, trace), }, @@ -107,10 +103,6 @@ struct resource_table ti_ipc_remoteproc_ResourceTable = { { RPMSG_VRING0_DA, 4096, RPMSG_VQ0_SIZE, 1, 0 }, { RPMSG_VRING1_DA, 4096, RPMSG_VQ1_SIZE, 2, 0 }, - { - TYPE_CARVEOUT, CARVEOUTADDR, CARVEOUTADDR, CARVEOUTSIZE, 0, 0, "carveout:dsp", - }, - { TYPE_TRACE, TRACEBUFADDR, TRACEBUFSIZE, 0, "trace:dsp", },