X-Git-Url: https://git.ti.com/gitweb?p=ipc%2Fipcdev.git;a=blobdiff_plain;f=qnx%2Fsrc%2Fipc3x_dev%2Fti%2Fsyslink%2Fipc%2Fhlos%2Fknl%2FQnx%2Fmessageq_devctl.c;h=14e6c324edd21dbadcc0b5b4fe384200b01b4b4e;hp=72149cfe6dcccec6a55a55660c68846e75ed6950;hb=53b5c8ef59067c941229f2eb81ae0d48cf8214b4;hpb=fbe2efb88b1822addaa99f9d3b54f3443a4356a8 diff --git a/qnx/src/ipc3x_dev/ti/syslink/ipc/hlos/knl/Qnx/messageq_devctl.c b/qnx/src/ipc3x_dev/ti/syslink/ipc/hlos/knl/Qnx/messageq_devctl.c index 72149cf..14e6c32 100644 --- a/qnx/src/ipc3x_dev/ti/syslink/ipc/hlos/knl/Qnx/messageq_devctl.c +++ b/qnx/src/ipc3x_dev/ti/syslink/ipc/hlos/knl/Qnx/messageq_devctl.c @@ -61,7 +61,6 @@ /* Module specific header files */ #include #include -#include /* Function prototypes */ int ipc_messageq_getconfig(resmgr_context_t *ctp, io_devctl_t *msg, @@ -155,7 +154,6 @@ int ipc_messageq_create(resmgr_context_t *ctp, io_devctl_t *msg, (_DEVCTL_DATA (msg->o)); MessageQ_Params *local_createparams = NULL; String local_createname = NULL; - UInt32 local_queueId; out->apiStatus = MessageQ_S_SUCCESS; @@ -169,11 +167,8 @@ int ipc_messageq_create(resmgr_context_t *ctp, io_devctl_t *msg, local_createname = (String)(cargs+1); } - local_queueId = cargs->args.create.queueId; - - /* Force MessageQ to use the id passed in as the bottom 16-bit of its queue id */ - out->args.create.handle = MessageQ_createWithQueueId(local_createname, - local_createparams, local_queueId); + out->args.create.handle = MessageQ_create(local_createname, + local_createparams); GT_assert (curTrace, (out->args.create.handle != NULL)); /* Set failure status if create has failed. */