Resource: Fixed Resource.xdt to define OMAP5 for rsc_table_omap5_ipu.h.
authorRamsey Harris <ramsey@ti.com>
Mon, 11 Mar 2013 23:47:24 +0000 (16:47 -0700)
committerRamsey Harris <ramsey@ti.com>
Mon, 11 Mar 2013 23:47:24 +0000 (16:47 -0700)
This was lost when moving omapzoom ti.resource to ti.ipc.remoteproc, and
resulted in an incorrect VRING address being used on Linux side.

This did not affect the QNX side.

packages/ti/ipc/remoteproc/Resource.xdt
packages/ti/ipc/remoteproc/rsc_types.h

index d56301b753de618cae486952ecfd09128f3e8878..126dd008d96b4f56cb9edbe834b51fd086b1f6a2 100644 (file)
@@ -48,6 +48,7 @@
 #include <ti/ipc/remoteproc/rsc_table_tci6638.h>
 %}
 %if (prog.platformName.match(/omap54xx\.ipu/)) {
+#define OMAP5
 #include <ti/ipc/remoteproc/rsc_table_omap5_ipu.h>
 %}
 %if (prog.platformName.match(/omap54xx\.dsp/)) {
index da9ba33684722e015d9d36df2a37ba126b94a98d..0cd56ba12453bc5dd88fc9b3628f0e36bbf0a96f 100644 (file)
@@ -1,5 +1,5 @@
 /*
- * Copyright (c) 2011-2012, Texas Instruments Incorporated
+ * Copyright (c) 2011-2013, Texas Instruments Incorporated
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
@@ -105,7 +105,7 @@ struct fw_rsc_devmem {
     UInt32  pa;
     UInt32  len;
     UInt32  flags;
-    UInt32  reserved;
+    UInt32  memregion;
     Char    name[32];
 };