summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 16e5bff)
raw | patch | inline | side by side (from parent 1: 16e5bff)
author | Suman Anna <s-anna@ti.com> | |
Tue, 17 Jan 2017 21:33:33 +0000 (15:33 -0600) | ||
committer | Angela Stegmaier <angelabaker@ti.com> | |
Thu, 19 Jan 2017 17:19:43 +0000 (11:19 -0600) |
The RPMSG_NS_2.0 feature was introduced to distinguish multiple channels of
the same service type to the host OS. The ping_tasks example however has been
using the same descriptor name for both the services. Use unique names for
each channel so that it conforms to the NS_2.0 design. Also, fixed some minor
incorrect whitespace indentation issues.
Issue found with the recent changes on upstream Linux 4.9 kernel.
Signed-off-by: Suman Anna <s-anna@ti.com>
the same service type to the host OS. The ping_tasks example however has been
using the same descriptor name for both the services. Use unique names for
each channel so that it conforms to the NS_2.0 design. Also, fixed some minor
incorrect whitespace indentation issues.
Issue found with the recent changes on upstream Linux 4.9 kernel.
Signed-off-by: Suman Anna <s-anna@ti.com>
packages/ti/ipc/tests/ping_tasks.c | patch | blob | history |
index c84ac96c92ff1013f9357f086bc8c72fa728a639..4f4026a57acd9017ae621ec1ef9dee49cbe25f54 100644 (file)
Void copyTaskFxn(UArg arg0, UArg arg1)
{
RPMessage_Handle handle;
- Char buffer[128];
- UInt32 myEndpoint = 0;
- UInt32 remoteEndpoint;
- UInt16 dstProc;
- UInt16 len;
- Int i;
+ Char buffer[128];
+ Char desc[32];
+ UInt32 myEndpoint = 0;
+ UInt32 remoteEndpoint;
+ UInt16 dstProc;
+ UInt16 len;
+ Int i;
- System_printf("copyTask %d: Entered...:\n", arg0);
+ System_printf("copyTask sample%d:%d: Entered...:\n", arg1, arg0);
dstProc = MultiProc_getId("HOST");
/* Create the messageQ for receiving (and get our endpoint for sending). */
handle = RPMessage_create(arg0, NULL, NULL, &myEndpoint);
+ System_sprintf(desc, "sample%d", arg1);
+
#ifdef RPMSG_NS_2_0
- NameMap_register("rpmsg-client-sample", "sample-desc", arg0);
+ NameMap_register("rpmsg-client-sample", desc, arg0);
#else
NameMap_register("rpmsg-client-sample", arg0);
#endif
params.instance->name = "copy0";
params.priority = 3;
params.arg0 = 50;
+ params.arg1 = 1;
Task_create(copyTaskFxn, ¶ms, NULL);
Task_Params_init(¶ms);
params.instance->name = "copy1";
params.priority = 3;
params.arg0 = 51;
+ params.arg1 = 2;
Task_create(copyTaskFxn, ¶ms, NULL);
}