summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 2768321)
raw | patch | inline | side by side (parent: 2768321)
author | Angela Stegmaier <angelabaker@ti.com> | |
Mon, 22 May 2017 21:04:37 +0000 (16:04 -0500) | ||
committer | Angela Stegmaier <angelabaker@ti.com> | |
Tue, 23 May 2017 20:40:39 +0000 (15:40 -0500) |
Fix compilation warnings discovered when compiling
with newer QNX versions.
Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
with newer QNX versions.
Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c | patch | blob | history |
diff --git a/qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c b/qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c
index aa1a1c115392e4fc2e14e440dae6aebf95604ea2..cf2d89cd4c42594f591f1298695baa0a785c1608 100644 (file)
return (ENOSYS);
/* check to see where the trace buffer is */
- if (proc_traces[procid].va == NULL) {
+ if (proc_traces[procid].va == 0) {
return (ENOSYS);
}
if (ocb->ocb.offset == 0) {
* device is not yet setup.
*/
if ((ipc_firmware[i].procState == RUNNING_STATE) &&
- (proc_traces[i].va == NULL)) {
+ (proc_traces[i].va == 0)) {
iofunc_func_init(_RESMGR_CONNECT_NFUNCS,
&dev->ipc.cfuncs_trace[i],
_RESMGR_IO_NFUNCS, &dev->ipc.iofuncs_trace[i]);
"init_ipc_trace_device",
status, "mmap_device_io failed");
GT_1trace(curTrace, GT_4CLASS, "errno %d", errno);
- proc_traces[i].va = NULL;
+ proc_traces[i].va = 0;
}
proc_traces[i].firstRead = TRUE;
}
GT_setFailureReason(curTrace, GT_4CLASS,
"init_ipc_trace_device",
status, "RscTable_getInfo failed");
- proc_traces[i].va = NULL;
+ proc_traces[i].va = 0;
}
if (-1 == (dev->ipc.resmgr_id_trace[i] =
resmgr_attach(dev->dpp, &resmgr_attr,
for (i = 0; i < ipc_num_cores; i++) {
/* Only disable trace device on cores in RESET state */
if ((ipc_firmware[i].procState == RESET_STATE) &&
- (proc_traces[i].va != NULL)) {
+ (proc_traces[i].va != 0)) {
status = resmgr_detach(dev->dpp, dev->ipc.resmgr_id_trace[i],
0);
if (status < 0) {
munmap((void *)proc_traces[i].va,
((proc_traces[i].len + 8 + 0x1000 - 1) / 0x1000) * 0x1000);
}
- proc_traces[i].va = NULL;
+ proc_traces[i].va = 0;
}
}