Tests: Update Tests to Remove INTMEM type usage
authorAngela Stegmaier <angelabaker@ti.com>
Mon, 16 May 2016 21:08:59 +0000 (16:08 -0500)
committerAngela Stegmaier <angelabaker@ti.com>
Wed, 18 May 2016 22:21:59 +0000 (17:21 -0500)
Update the tests to remove usage of the INTMEM type
which is deprecated starting in Linux kernel 4.1.

Note that this is a compatibility break with k3.14
and the tests only support k4.1 and newer kernels
now.

Signed-off-by: Angela Stegmaier <angelabaker@ti.com>

No differences found