Fix test dual_transports to comply with MessageQApp
authorRamsey Harris <ramsey@ti.com>
Fri, 25 Sep 2015 22:55:58 +0000 (15:55 -0700)
committerAngela Stegmaier <angelabaker@ti.com>
Tue, 29 Sep 2015 17:34:44 +0000 (12:34 -0500)
The host program MessageQApp was modified to pass the message Id
in the payload instead of the message header. Update DSP program
with SyncMsg data type to access message Id in payload.

packages/ti/ipc/tests/dual_transports.c

index 75da880112ad9b7cfd3d625f7792b13c329575b1..19f463f01709f5ceaf89c91ace6a6a6f07f45b6e 100644 (file)
@@ -1,5 +1,5 @@
 /*
 /*
- * Copyright (c) 2013-2014, Texas Instruments Incorporated
+ * Copyright (c) 2013-2015 Texas Instruments Incorporated - http://www.ti.com
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
 
 extern volatile cregister UInt DNUM;
 
 
 extern volatile cregister UInt DNUM;
 
+typedef struct SyncMsg {
+    MessageQ_MsgHeader header;
+    UInt32 numLoops;  /* also used for msgId */
+    UInt32 print;
+} SyncMsg;
+
+
 /*
  *  ======== hostMsgqFxn ========
  *  Receive and return messages to HOST.
 /*
  *  ======== hostMsgqFxn ========
  *  Receive and return messages to HOST.
@@ -95,7 +102,7 @@ Void hostMsgqFxn(UArg arg0, UArg arg1)
     UInt32 end;
     UInt32 numLoops;
     UInt32 print;
     UInt32 end;
     UInt32 numLoops;
     UInt32 print;
-    UInt32 *params;
+    UInt32 msgNum;
 
     /* Construct a MessageQ name adorned with core name: */
     System_sprintf(localQueueName, "%s_%s", SLAVE_MESSAGEQNAME,
 
     /* Construct a MessageQ name adorned with core name: */
     System_sprintf(localQueueName, "%s_%s", SLAVE_MESSAGEQNAME,
@@ -114,9 +121,8 @@ Void hostMsgqFxn(UArg arg0, UArg arg1)
         System_printf("Awaiting sync message from host...\n");
         MessageQ_get(messageQ, &msg, MessageQ_FOREVER);
 
         System_printf("Awaiting sync message from host...\n");
         MessageQ_get(messageQ, &msg, MessageQ_FOREVER);
 
-        params = MessageQ_payload(msg);
-        numLoops = params[0];
-        print = params[1];
+        numLoops = ((SyncMsg *)msg)->numLoops;
+        print = ((SyncMsg *)msg)->print;
 
         remoteQueueId = MessageQ_getReplyQueue(msg);
         procId = MessageQ_getProcId(remoteQueueId);
 
         remoteQueueId = MessageQ_getReplyQueue(msg);
         procId = MessageQ_getProcId(remoteQueueId);
@@ -135,16 +141,18 @@ Void hostMsgqFxn(UArg arg0, UArg arg1)
         }
 
         start = Clock_getTicks();
         }
 
         start = Clock_getTicks();
-        for (msgId = 0; msgId < numLoops; msgId++) {
+        for (msgId = 1; msgId <= numLoops; msgId++) {
             status = MessageQ_get(messageQ, &msg, MessageQ_FOREVER);
             Assert_isTrue(status == MessageQ_S_SUCCESS, NULL);
 
             status = MessageQ_get(messageQ, &msg, MessageQ_FOREVER);
             Assert_isTrue(status == MessageQ_S_SUCCESS, NULL);
 
+            msgNum = ((SyncMsg *)msg)->numLoops;
+
             if (print) {
                 System_printf("Got msg #%d (%d bytes) from procId %d\n",
             if (print) {
                 System_printf("Got msg #%d (%d bytes) from procId %d\n",
-                    MessageQ_getMsgId(msg), MessageQ_getMsgSize(msg), procId);
+                    msgNum, MessageQ_getMsgSize(msg), procId);
             }
 
             }
 
-            Assert_isTrue(MessageQ_getMsgId(msg) == msgId, NULL);
+            Assert_isTrue(msgNum == msgId, NULL);
 
             if (print) {
                 System_printf("Sending msg Id #%d to procId %d\n", msgId,
 
             if (print) {
                 System_printf("Sending msg Id #%d to procId %d\n", msgId,