Linux: Improve MessageQApp cmdline error handling
authorChris Ring <cring@ti.com>
Thu, 30 Jan 2014 22:16:01 +0000 (14:16 -0800)
committerChris Ring <cring@ti.com>
Sat, 1 Feb 2014 23:20:21 +0000 (15:20 -0800)
In the MessageQApp, if an errant 2nd arg is passed on the command
line (e.g. "DSP" instead of "2"), the calculated procId is 0
(which is the host), and HOST<->HOST messaging is attempted.  This
isn't supported.

This commit catches that errant cmdline and emits an error.

linux/src/tests/MessageQApp.c

index dc3444c0934b979e212dc109083fa16e58123a5b..1f5bb5fc30202554a1b4fd9f426fba27c72a68a0 100644 (file)
@@ -1,5 +1,5 @@
 /*
- * Copyright (c) 2012-2013, Texas Instruments Incorporated
+ * Copyright (c) 2012-2014, Texas Instruments Incorporated
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
@@ -206,8 +206,9 @@ int main (int argc, char ** argv)
 
     status = Ipc_start();
 
-    if (procId >= MultiProc_getNumProcessors()) {
-        printf("ProcId must be less than %d\n", MultiProc_getNumProcessors());
+    if ((procId == 0) || (procId >= MultiProc_getNumProcessors())) {
+        printf("ProcId (%d) must be nonzero and less than %d\n",
+                procId, MultiProc_getNumProcessors());
         Ipc_stop();
         exit(0);
     }