qnx: Add 64 bit defines
authorSam Nelson <sam.nelson@ti.com>
Sun, 5 Aug 2018 22:13:22 +0000 (18:13 -0400)
committerSam Nelson <sam.nelson@ti.com>
Thu, 9 Aug 2018 20:01:32 +0000 (16:01 -0400)
This is needed for MessageQ API updates to handle processors with 64 bit
support

Signed-off-by: Sam Nelson <sam.nelson@ti.com>
qnx/include/ti/ipc/Std.h

index 499284a68787b90c3b331a3705a94025d86cc30d..39fde93e520c1407d6e9effae4af9bea00b5d8d1 100644 (file)
@@ -72,9 +72,11 @@ typedef int               Int32;
 typedef unsigned char     UInt8;
 typedef unsigned short    UInt16;
 typedef unsigned int      UInt32;
+typedef unsigned long long UInt64;
 typedef unsigned int      SizeT;
 typedef unsigned short    Bits16;
 typedef UInt32            Bits32;
+typedef UInt64            Bits64;
 
 #define TRUE              1
 #define FALSE             0