summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 9aa8af4)
raw | patch | inline | side by side (from parent 1: 9aa8af4)
author | Arnie Reynoso <arnier@ti.com> | |
Tue, 6 Aug 2013 17:47:25 +0000 (10:47 -0700) | ||
committer | Ramsey Harris <ramsey@ti.com> | |
Wed, 7 Aug 2013 15:56:26 +0000 (08:56 -0700) |
configure.ac | patch | blob | history |
diff --git a/configure.ac b/configure.ac
index 40011ea2bcd3a015ffdd4776ef831a47a9fedf05..c3458cd535f6b8534d5d2bfa73aad2d3220463e3 100644 (file)
--- a/configure.ac
+++ b/configure.ac
# Add config variables/options and check them
# Note that 6614 isn't documented and, though it may work, is planned for removal
-AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'omapl138' 'omap54xx_smp' 'tci6636' and 'tci6638'. If not defined all platforms will be built.)
+AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'omapl138' 'omap54xx_smp' 'tci6636' 'tci6638' and 'dra7xx'. If not defined all platforms will be built.)
AC_ARG_VAR(CMEM_INSTALL_DIR, Installation path directory to the CMEM libraries)
AC_ARG_VAR(KERNEL_INSTALL_DIR, Installation path to the Linux kernel.)
+AC_ARG_VAR(DRMLIB_PREFIX, Installation location to the DRM library.)
# Test platform variable for setting
AS_IF([test "x$PLATFORM" = "xomapl138"],
[AC_MSG_NOTICE([PLATFORM is not set. All supported platforms will be built ....])],
[AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])
-# Test platform for omap5 variable and require a KERNEL path
+# Test platform for omap5 and dra7xx variable and require a KERNEL path
AS_IF([test "x$PLATFORM" = "xomap54xx_smp"],
[AS_IF([test "x$KERNEL_INSTALL_DIR" = "x"],
[AC_MSG_ERROR([Kernel path for ${PLATFORM} is not set])])])
+AS_IF([test "x$PLATFORM" = "xdra7xx"],
+ [AS_IF([test "x$KERNEL_INSTALL_DIR" = "x"],
+ [AC_MSG_ERROR([Kernel path for ${PLATFORM} is not set])])])
+
+# Test platform for omap5 and dra7xx variable and require a DRM path
+AS_IF([test "x$PLATFORM" = "xomap54xx_smp"],
+ [AS_IF([test "x$DRM_PREFIX" = "x"],
+ [AC_MSG_ERROR([DRM PREFIX path for ${PLATFORM} is not set])])])
+AS_IF([test "x$PLATFORM" = "xdra7xx"],
+ [AS_IF([test "x$DRM_PREFIX" = "x"],
+ [AC_MSG_ERROR([DRM PREFIX path for ${PLATFORM} is not set])])])
+
# Ignore KERNEL path when no platform is set
AS_IF([test "x$PLATFORM" = "x"], [KERNEL_INSTALL_DIR=])
+AS_IF([test "x$PLATFORM" = "x"], [DRM_PREFIX=])
# Export optional user variable to Makefile(s)
AC_SUBST([PLATFORM])
AC_SUBST([CMEM_INSTALL_DIR])
AC_SUBST([KERNEL_INSTALL_DIR])
+AC_SUBST([DRM_PREFIX])
# Define specific variables to be used in Makefile.am
AM_CONDITIONAL([OMAPL138], [test "x$PLATFORM" = "xomapl138"])
AM_CONDITIONAL([DRA7XX], [test "x$PLATFORM" = "xdra7xx"])
AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"])
AM_CONDITIONAL([KDIR], [test "x$KERNEL_INSTALL_DIR" != "x"])
+AM_CONDITIONAL([DRM], [test "x$DRM_PREFIX" != "x"])
# Generate Makefile(s)
AC_CONFIG_FILES([Makefile])