summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 9b98849)
raw | patch | inline | side by side (from parent 1: 9b98849)
author | vwan@ti.com <vwan@ti.com> | |
Fri, 21 Jun 2013 22:28:13 +0000 (15:28 -0700) | ||
committer | Chris Ring <cring@ti.com> | |
Tue, 25 Jun 2013 21:24:48 +0000 (14:24 -0700) |
The slave side executables can only handle a maximum of 10 threads,
so the script did not work corrently when it inadvertently tried to
look for an 11th thread.
This addresses SDOCM00102067.
Signed-off-by: VW <vwan@ti.com>
so the script did not work corrently when it inadvertently tried to
look for an 11th thread.
This addresses SDOCM00102067.
Signed-off-by: VW <vwan@ti.com>
qnx/src/tests/MessageQMulti/multi_process.sh | patch | blob | history |
diff --git a/qnx/src/tests/MessageQMulti/multi_process.sh b/qnx/src/tests/MessageQMulti/multi_process.sh
index b72f9734aa346d6b18b34e7759bab22280e23858..41244f10464797d39cfe124115f0587552114ed5 100644 (file)
if [ $# -ne 2 ]
then
echo "Usage: multi_process <num_processes> <iterations_per_process>"
+ echo "Max # processes: 10"
+ exit
+fi
+
+if [ $1 -gt 10 ]
+then
+ echo "Number of processes cannot exceed 10."
exit
fi
num=0; while [ $num -lt $1 ]; do
+ echo "MessageQMulti Test #" $num
+ # This calls MessageQMulti with One Thread, a process #, and
+ # number of iterations per thread.
+ MessageQMulti 1 $2 $num &
((num = $num + 1))
- echo "MessageQMulti Test #" $num
- # This calls MessageQMulti with One Thread, a process #, and
- # number of iterations per thread.
- MessageQMulti 1 $2 $num &
done