QNX IPC: ResMgr - Change Binary Name to Ipc
authorAngela Stegmaier <angelabaker@ti.com>
Tue, 9 Apr 2013 17:01:53 +0000 (12:01 -0500)
committerChris Ring <cring@ti.com>
Thu, 11 Apr 2013 18:59:11 +0000 (11:59 -0700)
Change resource manager binary name from syslink to
ipc.  This is part of the effort to remove
the syslink name from the QNX IPC product.

Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
qnx/src/ipc3x_dev/.gitignore
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/common.mk
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/ipc.use [moved from qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink.use with 79% similarity]
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c

index 230029637cbc44fe28460476a743c849daa9fadf..a4cfb2425ace7eb40620dece2121bb0f0d2197c4 100644 (file)
@@ -6,7 +6,7 @@
 *.pinfo
 sharedmemallocator/resmgr/arm/le.v7/shmemallocator
 sharedmemallocator/samples/sharedMemAllocator/usr/arm/le.v7/SharedMemoryAllocatorTestApp
-ti/syslink/build/Qnx/resmgr/arm/le.v7/syslink
+ti/syslink/build/Qnx/resmgr/arm/le.v7/ipc
 ti/syslink/build/Qnx/traceDaemon/arm/le.v7/ipc_trace_daemon
 ti/syslink/samples/hlos/MessageQCopy/usr/arm/le.v7/mqcopytestapp
 ti/syslink/samples/hlos/benchmark/usr/arm/le.v7/rpmsg-omx-benchmark
index 4a3496823a1942ee685397e4841000ad7967c887..36c91912038d3a180ddde99e1035b7537fd61ce4 100644 (file)
@@ -37,9 +37,9 @@ include $(QCONFIG)
 INSTALLDIR=bin
 
 define PINFO
-PINFO DESCRIPTION=Syslink Resource Manager
+PINFO DESCRIPTION=IPC Resource Manager
 endef
-NAME=syslink
+NAME=ipc
 
 CCOPTS += -DSYSLINK_BUILDOS_QNX -DSYSLINK_BUILD_DEBUG -DSYSLINK_BUILD_HLOS
 USE_MEMMGR=false
similarity index 79%
rename from qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink.use
rename to qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/ipc.use
index 4a91bef8399b8d7e37e34c811d5abc16898136bb..ded50909bd6d3e5e3520115210c873b1d6c5295e 100644 (file)
@@ -1,6 +1,6 @@
-syslink - SysLink Resource Manager
+ipc - IPC Resource Manager
 
-syslink [-fHT]
+ipc [-fHT]
 
 Options:
  -f <file_name> Name of the Ducati firmware file to load.  *Must be specified*
index 583279469d11705af22f3a1a7343491a3ba899db..71a59b93ec6084c52ce25af6352e1f68f5ba55d3 100644 (file)
@@ -1153,7 +1153,7 @@ int main(int argc, char *argv[])
     char *user_parm = NULL;
     struct stat          sbuf;
 
-    if (-1 != stat("/dev/syslink", &sbuf)) {
+    if (-1 != stat(IPC_DEVICE_PATH, &sbuf)) {
         printf ("Syslink Already Running...\n");
         return EXIT_FAILURE;
     }