summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: e6c10d8)
raw | patch | inline | side by side (from parent 1: e6c10d8)
author | Angela Stegmaier <angelabaker@ti.com> | |
Wed, 4 Sep 2013 21:00:45 +0000 (16:00 -0500) | ||
committer | Chris Ring <cring@ti.com> | |
Tue, 29 Oct 2013 17:04:46 +0000 (10:04 -0700) |
Add the DSP MMU interrupt to listen for DSP-MMU faults.
Also fix a bug where the shm_phys_addr_dsp was not being
properly reset to 0, resulting in recovery failing to
happen properly.
Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
Signed-off-by: VW <vwan@ti.com>
Also fix a bug where the shm_phys_addr_dsp was not being
properly reset to 0, resulting in recovery failing to
happen properly.
Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
Signed-off-by: VW <vwan@ti.com>
diff --git a/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliEnabler.c b/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliEnabler.c
index ce0efa52c9a10ed25dbab501b7de3ced7ff906e5..2801205956200d70b331880c3cfe95bfd27681ba 100644 (file)
deinit_mmu_page_attribs();
}
else if (halObject->procId == PROCTYPE_DSP) {
+ shm_phys_addr_dsp = 0;
deinit_dsp_mmu_page_attribs();
}
}
diff --git a/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliHalMmu.c b/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliHalMmu.c
index 2721886afac8f99caab61a697440cc403e61c0c0..78307b6ec4dce82bee62cde7b3ef8114d67be455 100644 (file)
* @brief Interrupt Id for DSP MMU faults
*/
#define MMU_FAULT_INTERRUPT 132
+#define MMU_FAULT_INTERRUPT_DSP 60
/*!
* @brief Size constants
mmuObj->mmuFaultAddr = REG32(halObject->mmuBase + MMU_MMU_FAULT_AD_OFFSET);
/* Print the fault information */
- GT_0trace (curTrace, GT_4CLASS,
- "**************** Benelli-MMU Fault ****************");
+ GT_1trace (curTrace, GT_4CLASS,
+ "**************** %s-MMU Fault ****************",
+ MultiProc_getName(halObject->procId));
+
GT_1trace (curTrace, GT_4CLASS,
"**** addr: 0x%x", mmuObj->mmuFaultAddr);
if (mmuObj->mmuIrqStatus & MMU_IRQ_TLBMISS)
isrParams.sharedInt = FALSE;
isrParams.checkAndClearFxn = &_OMAP5430BENELLI_halMmuCheckAndClearFunc;
isrParams.fxnArgs = halObject;
- isrParams.intId = MMU_FAULT_INTERRUPT;
+ if (halObject->procId == MultiProc_getId("DSP")) {
+ isrParams.intId = MMU_FAULT_INTERRUPT_DSP;
+ }
+ else {
+ isrParams.intId = MMU_FAULT_INTERRUPT;
+ }
+
mmuObj->isrHandle = OsalIsr_create (&_OMAP5430BENELLI_halMmuInt_isr,
halObject,
&isrParams);
diff --git a/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliProc.c b/qnx/src/ipc3x_dev/ti/syslink/family/omap5430/ipu/omap5430BenelliProc.c
index 1193dc8e8b5ef213086fbe810e978c732d145120..88b1e694282706278a99ed1bc4a462adbf5552fa 100644 (file)
" OMAP5430BENELLIPROC_attach: Slave is now "
"in reset!");
- if (procHandle->procId == PROCTYPE_IPU0) {
+ if (procHandle->procId == PROCTYPE_IPU0 ||
+ procHandle->procId == PROCTYPE_DSP) {
/* Enable MMU */
GT_0trace (curTrace,
GT_2CLASS,
if ( (procHandle->bootMode == ProcMgr_BootMode_Boot)
|| (procHandle->bootMode == ProcMgr_BootMode_NoLoad_Pwr)) {
- if (procHandle->procId == PROCTYPE_IPU0) {
+ if (procHandle->procId == PROCTYPE_IPU0 ||
+ procHandle->procId == PROCTYPE_DSP) {
/* Disable MMU */
GT_0trace (curTrace,
GT_2CLASS,