]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/commitdiff
QNX IPC: Main - Fix Compile Warnings
authorAngela Stegmaier <angelabaker@ti.com>
Wed, 29 May 2013 15:35:46 +0000 (10:35 -0500)
committerChris Ring <cring@ti.com>
Thu, 6 Jun 2013 23:14:12 +0000 (16:14 -0700)
This patch fixes the following compilation warnings:

qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c:
In function 'deinit_syslink_device':
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c:450:
warning: unused variable 'i'
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c:
In function 'deinit_syslink_trace_device':
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c:392:
warning: control reaches end of non-void function
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c:
In function 'init_syslink_trace_device':
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c:374:
warning: control reaches end of non-void function

Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
qnx/src/ipc3x_dev/ti/syslink/build/Qnx/resmgr/syslink_main.c

index b2cfd0afcee93f67bddbb93691826bd1b01a959e..cb36489a7c968e9de03f6bcb66fc196c92423037 100644 (file)
@@ -371,6 +371,7 @@ int init_syslink_trace_device(syslink_dev_t *dev)
         }
     }
 
+    return (status);
 }
 
 int deinit_syslink_trace_device(syslink_dev_t *dev)
@@ -384,11 +385,14 @@ int deinit_syslink_trace_device(syslink_dev_t *dev)
             Osal_printf("syslink: resmgr_detach failed %d", errno);
             status = errno;
         }
-        if (proc_traces[i].va && proc_traces[i].va != MAP_DEVICE_FAILED)
+        if (proc_traces[i].va && proc_traces[i].va != MAP_DEVICE_FAILED) {
             munmap((void *)proc_traces[i].va,
                    ((proc_traces[i].len + 8 + 0x1000 - 1) / 0x1000) * 0x1000);
+        }
         proc_traces[i].va = NULL;
     }
+
+    return (status);
 }
 
 /* Initialize the syslink device */
@@ -447,7 +451,6 @@ int init_syslink_device(syslink_dev_t *dev)
 int deinit_syslink_device(syslink_dev_t *dev)
 {
     int status = EOK;
-    int i = 0;
 
     status = resmgr_detach(dev->dpp, dev->syslink.resmgr_id, 0);
     if (status < 0) {