Add new command-line options to LAD to override static defaults
[ipc/ipcdev.git] / linux / src / daemon / lad.c
2015-05-08 Robert TivyAdd new command-line options to LAD to override static...
2015-04-24 Ramsey HarrisNew MultiProc API to update processor mapping
2015-03-27 Ramsey HarrisSDOCM00115428 Incorrect return status from NameServer_d...
2015-03-26 Ramsey HarrisSDOCM00115373 NameServer local get methods are missing...
2015-03-20 Ramsey HarrisAdd Ipc attach phase to Linux implementation
2015-02-27 Robert TivyMerge branch '3.30' into ipc-next 3.35.00.05 3.36.00.00_eng
2015-02-04 Arnie ReynosoLinux: Added option to set base cluster id in LAD
2014-05-20 Arnie ReynosoLinux/Android: Option to set LAD working dir permissions
2014-03-13 Robert TivyAdd timestamp prefix to LOG[0|1|2]() macros
2014-02-12 Arnie ReynosoLinux: Fix warnings in LAD for non GateMP builds
2014-02-11 Arnie ReynosoLinux/Android: Remove existing response FIFO in LAD
2014-02-01 Arnie ReynosoLinux: LAD requires -l option for logging
2014-01-22 Arnie ReynosoLinux: Added GateMP support for DRA7XX devices
2013-12-19 Chris RingLAD: Dead code removal
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.20-next... 3.21.00.00_eng
2013-12-06 Chris RingSDOCM00105512: Support unnamed Linux MessageQs
2013-04-30 Arnie ReynosoLinux: Moved IPC specific types file (Std.h) into the...
2013-04-26 Arnie ReynosoLinux: Moved MultiProc config into the platform specifi...
2013-02-23 Arnie ReynosoInitial commit