SysMin: Update type to match print pattern
[ipc/ipcdev.git] / packages / ti /
2019-10-08 Sam NelsonSysMin: Update type to match print pattern
2019-10-08 Sam NelsonRPMessage: Add additional check to handle no Assert...
2019-10-08 Sam Nelsongrcm: fix issue with Uint32 to Ptr conversion
2019-10-08 Sam NelsonGateMP: Update handling of address > 32 bit for local...
2019-10-08 Sam NelsonListMP: Update to handle the case without Shared addres...
2019-10-08 Sam NelsonTransportShmCirc: Fix handling of address > 32 bits
2019-10-08 Sam NelsonTransportShm: Fix handling of address > 32 bits
2019-10-08 Sam NelsonNameServer: Fix for handling address > 32 bits
2019-10-08 Sam NelsonNameServerRemoteNotify: Fix handling of address > 32...
2019-10-08 Sam NelsonNotifyDriverShm: Fix handling of address > 32 bits
2019-10-08 Sam NelsonNotifyDriverCirc: Fix handling of address > 32 bits
2019-10-08 Sam NelsonHeapMultiBufMP: Update to handle > 32 bit address
2019-10-08 Sam NelsonHeapMemMP: Update handling of > 32bit shared addresses
2019-10-08 Sam NelsonHeapBufMP: Update handling for > 32 bit addresses
2019-10-08 Sam NelsonNotifySetup: Add return value check for cases not using...
2019-10-08 Sam NelsonIpc: Add round up function separately for Address pointers
2019-10-08 Sam NelsonSharedRegion: Update to handle address calculation...
2019-10-08 Sam NelsonIpc: Add proper hanlding of shared pointer and addresses
2019-10-08 Sam NelsonGateMP: Update arg to accomodate pointer for local...
2019-10-08 Sam NelsonVirtQueue: Add additional checks to handle, assert...
2019-10-08 Sam Nelsonmm: Update code for better portability
2019-10-08 Sam Nelsonbuild: Remove deprecated --gcc option
2019-10-08 Sam Nelsontrace: Update to snprintf for robustness
2019-10-08 Sam Nelsonsrvmgr: Add NULL check for robustness
2019-10-08 Sam Nelsonsrvmgr: Update shutdown variable type to volatile
2019-10-08 Sam Nelsonsrvmgr: update copy of the whole taskParams structure
2019-10-08 Sam NelsonTransportShm: Add NULL check for robustness
2019-10-08 Sam NelsonNameServerRemoteNotify: Add NULL check for robustness
2019-10-08 Sam NelsonNotifyDriverShm: Update local variable types match...
2019-10-08 Sam NelsonHeapMultiBufMP: Add NULL check for robustness
2019-10-08 Sam NelsonHeapMemMP: Add NULL check for robustness
2019-10-08 Sam NelsonHeapBufMP: Add NULL check for robustness
2019-10-08 Sam NelsonGatePersonN: Update stack variable to match usage
2019-10-05 Sam NelsonGateHWSpinlock: Update stack variable to match usage
2019-10-05 Sam NelsonGateHWSem: Update stack variable to match usage
2019-10-05 Sam NelsonNotify: Add NULL check for robustness
2019-10-05 Sam NelsonlistMP: Add NULL check for robustness
2019-10-05 Sam NelsonIpc: Fix mismatched types for comparison
2019-10-05 Sam NelsonGateMP: Cast to common type for comparison
2019-10-05 Sam NelsonIpcPowerDsp_dra7xx: Add NULL check to avoid NULL pointe...
2019-10-05 Sam NelsonIpcPower: Add NULL check to avoid NULL pointer access
2019-10-05 Sam NelsonTransportRpmsg: Add NULL check to avoid NULL pointer...
2019-10-05 Sam NelsonVirtQueue: Avoid mismatch of types in comparison
2019-10-05 Sam NelsonWatchdog: Add NULL check to avoid NULL pointer access
2019-08-30 Sam Nelsonam65xx: Update core type for sciclient 3.50.04.07
2019-08-01 Mahesh Radhakrishnanbuild: Descoping C64x and C66 big endian 3.50.04.06
2019-08-01 Sam Nelsontests: Update memory map to match update in Linux dts
2019-05-21 Suman AnnaRemoteproc: OMAPL138: Use FW_RSC_ADDR_ANY for vrings...
2019-05-21 Suman Annaomapl138: VirtQueue: Add vdev status synchronization...
2019-05-21 Suman Annaomapl138: VirtQueue: Fixup mapVAtoPA() and mapPAtoVA()
2019-05-21 Suman AnnaRemoteproc: OMAPL138: Remove unused macros from resourc...
2019-05-21 Suman Annarsc_types: Add the definition of FW_RSC_ADDR_ANY
2019-05-21 Suman Annarsc_types: Use the correct integer type in fw_rsc_vdev
2019-05-21 Suman AnnaResource: Fix compile warning in Resource_getTraceBufSize()
2018-12-01 Sam Nelsontrace: Update to remove direct dependence on SysMin 3.50.03.04
2018-11-14 Sam Nelsonam65xx: Update to remove reference to sciclient interna...
2018-11-14 Gaurav Mitrac66x: Update compiler options to reduce code size
2018-11-14 Sam Nelsontests: R5F Memory map cleanup
2018-11-14 Sam Nelsonam65xx: Fix issue for R5F0 to R5F1 communication
2018-10-23 Sam Nelsontests: Remove misleading memory comments 3.50.03.03
2018-10-23 Sam Nelsonipc: Remove compiler warnings
2018-10-23 Sam Nelsonam65xx: Fix Compilation warnings on int to pointer...
2018-10-23 Sam Nelsontests: R5F Split mode support
2018-10-23 Sam Nelsonam65x: Update resource table for split R5F cores
2018-10-23 Suman AnnaRemoteproc: AM65xx: Remove all RSC_CARVEOUT entries
2018-10-23 Sam Nelsonam65xx: Update to use static resources from System...
2018-10-23 Sam Nelsontests: Update MPU configuration for non-shared memory
2018-09-14 Sam Nelsonrsc_table: Update to fix backward compatibilty with...
2018-08-22 Sam Nelsonam65xx: Integrate sciclient for interrupt routing throu... 3.50.01.01
2018-08-22 Sam Nelsontests: Add idle function to test code 3.50.01.00C
2018-08-22 Sam Nelsonam65xx: Add Power module for idle routine
2018-08-22 Sam Nelsonping_rpmsg: OMAPL138: Add program section for tracebuf
2018-08-21 Sam Nelsonrsc_table: am65xx: Update trace buffer size to 0x8000 3.50.01.00B
2018-08-21 Sam Nelsonrsc_table: Remove unused carveout definitions
2018-08-21 Sam NelsonResource: Handle AM65xx case correctly
2018-08-21 Sam Nelsonrpmsg: Fix to handle Keystone 2 correctly
2018-08-21 Sam Nelsontracebuf: Update trace buffer size to 0x2000 3.50.01.00A
2018-08-21 Sam NelsonResource: Fix backward compatibility issue
2018-08-21 Sam Nelsonrpmsg: Fix compilation warning
2018-08-11 Sam Nelsontransports: Add TransportRpmsg.c to package for AM65XX 3.50.01.00
2018-08-09 Sam Nelsontests: Update tracebuf sections for K2 and omapl138
2018-08-09 Sam NelsonTEMP: smp: Disable SMP for now for A53
2018-08-09 Sam NelsonBuild.xs: Cleanup item identified
2018-08-09 Suman AnnaTEMP: Tests: ping_rpmsg: Override checkFrequency flags
2018-08-09 Suman Annaremoteproc: Use ti.trace.SysMin instead of xdc.runtime...
2018-08-09 Suman AnnaSysMin: Remove error check against CPU memory map
2018-08-09 Sam NelsonTMP: listMP: Add Cache operation for v8A
2018-08-09 Sam NelsonBuild.xs: Remove -mapcs-frame for A53F
2018-08-09 Sam NelsonBuild.xs: Update GCC compile option mapcs-frame
2018-08-09 Sam NelsonBuild.xs: remove unused utilsSources
2018-08-09 Sam NelsonMessageQ: Update MesssageQ header for 64 bit addresses
2018-08-09 Sam NelsonK3: Add support for K3 AM65XX device
2018-08-09 Sam NelsonResource: Update to handle resource table area using...
2018-08-09 Sam NelsonSharedRegion: Update to use linker symbols instead...
2018-05-07 Suman AnnaResource: Rename the IpcMemory name in Resource.xs 3.47 ipc-3.47-next 3.47.02.00
2018-04-24 Sam Nelsonipc: static analysis issues on NULL pointer access
2018-04-24 Angela Stegmaiertests: DRA7XX: Fix clock configuration in gatempapp.cfg
2017-12-21 Sam NelsonGateMP: Add cache operation to make sure the SR0 conten...
2017-11-20 Sam NelsonListMP: Add barrier to ensure write backs complete
2017-11-20 Angela StegmaierAndroid: Fix compilation warnings
next