mm: Update code for better portability
[ipc/ipcdev.git] / packages / ti /
2019-10-08 Sam Nelsonmm: Update code for better portability
2019-10-08 Sam Nelsonbuild: Remove deprecated --gcc option
2019-10-08 Sam Nelsontrace: Update to snprintf for robustness
2019-10-08 Sam Nelsonsrvmgr: Add NULL check for robustness
2019-10-08 Sam Nelsonsrvmgr: Update shutdown variable type to volatile
2019-10-08 Sam Nelsonsrvmgr: update copy of the whole taskParams structure
2019-10-08 Sam NelsonTransportShm: Add NULL check for robustness
2019-10-08 Sam NelsonNameServerRemoteNotify: Add NULL check for robustness
2019-10-08 Sam NelsonNotifyDriverShm: Update local variable types match...
2019-10-08 Sam NelsonHeapMultiBufMP: Add NULL check for robustness
2019-10-08 Sam NelsonHeapMemMP: Add NULL check for robustness
2019-10-08 Sam NelsonHeapBufMP: Add NULL check for robustness
2019-10-08 Sam NelsonGatePersonN: Update stack variable to match usage
2019-10-05 Sam NelsonGateHWSpinlock: Update stack variable to match usage
2019-10-05 Sam NelsonGateHWSem: Update stack variable to match usage
2019-10-05 Sam NelsonNotify: Add NULL check for robustness
2019-10-05 Sam NelsonlistMP: Add NULL check for robustness
2019-10-05 Sam NelsonIpc: Fix mismatched types for comparison
2019-10-05 Sam NelsonGateMP: Cast to common type for comparison
2019-10-05 Sam NelsonIpcPowerDsp_dra7xx: Add NULL check to avoid NULL pointe...
2019-10-05 Sam NelsonIpcPower: Add NULL check to avoid NULL pointer access
2019-10-05 Sam NelsonTransportRpmsg: Add NULL check to avoid NULL pointer...
2019-10-05 Sam NelsonVirtQueue: Avoid mismatch of types in comparison
2019-10-05 Sam NelsonWatchdog: Add NULL check to avoid NULL pointer access
2019-08-30 Sam Nelsonam65xx: Update core type for sciclient 3.50.04.07
2019-08-01 Mahesh Radhakrishnanbuild: Descoping C64x and C66 big endian 3.50.04.06
2019-08-01 Sam Nelsontests: Update memory map to match update in Linux dts
2019-05-21 Suman AnnaRemoteproc: OMAPL138: Use FW_RSC_ADDR_ANY for vrings...
2019-05-21 Suman Annaomapl138: VirtQueue: Add vdev status synchronization...
2019-05-21 Suman Annaomapl138: VirtQueue: Fixup mapVAtoPA() and mapPAtoVA()
2019-05-21 Suman AnnaRemoteproc: OMAPL138: Remove unused macros from resourc...
2019-05-21 Suman Annarsc_types: Add the definition of FW_RSC_ADDR_ANY
2019-05-21 Suman Annarsc_types: Use the correct integer type in fw_rsc_vdev
2019-05-21 Suman AnnaResource: Fix compile warning in Resource_getTraceBufSize()
2018-12-01 Sam Nelsontrace: Update to remove direct dependence on SysMin 3.50.03.04
2018-11-14 Sam Nelsonam65xx: Update to remove reference to sciclient interna...
2018-11-14 Gaurav Mitrac66x: Update compiler options to reduce code size
2018-11-14 Sam Nelsontests: R5F Memory map cleanup
2018-11-14 Sam Nelsonam65xx: Fix issue for R5F0 to R5F1 communication
2018-10-23 Sam Nelsontests: Remove misleading memory comments 3.50.03.03
2018-10-23 Sam Nelsonipc: Remove compiler warnings
2018-10-23 Sam Nelsonam65xx: Fix Compilation warnings on int to pointer...
2018-10-23 Sam Nelsontests: R5F Split mode support
2018-10-23 Sam Nelsonam65x: Update resource table for split R5F cores
2018-10-23 Suman AnnaRemoteproc: AM65xx: Remove all RSC_CARVEOUT entries
2018-10-23 Sam Nelsonam65xx: Update to use static resources from System...
2018-10-23 Sam Nelsontests: Update MPU configuration for non-shared memory
2018-09-14 Sam Nelsonrsc_table: Update to fix backward compatibilty with...
2018-08-22 Sam Nelsonam65xx: Integrate sciclient for interrupt routing throu... 3.50.01.01
2018-08-22 Sam Nelsontests: Add idle function to test code 3.50.01.00C
2018-08-22 Sam Nelsonam65xx: Add Power module for idle routine
2018-08-22 Sam Nelsonping_rpmsg: OMAPL138: Add program section for tracebuf
2018-08-21 Sam Nelsonrsc_table: am65xx: Update trace buffer size to 0x8000 3.50.01.00B
2018-08-21 Sam Nelsonrsc_table: Remove unused carveout definitions
2018-08-21 Sam NelsonResource: Handle AM65xx case correctly
2018-08-21 Sam Nelsonrpmsg: Fix to handle Keystone 2 correctly
2018-08-21 Sam Nelsontracebuf: Update trace buffer size to 0x2000 3.50.01.00A
2018-08-21 Sam NelsonResource: Fix backward compatibility issue
2018-08-21 Sam Nelsonrpmsg: Fix compilation warning
2018-08-11 Sam Nelsontransports: Add TransportRpmsg.c to package for AM65XX 3.50.01.00
2018-08-09 Sam Nelsontests: Update tracebuf sections for K2 and omapl138
2018-08-09 Sam NelsonTEMP: smp: Disable SMP for now for A53
2018-08-09 Sam NelsonBuild.xs: Cleanup item identified
2018-08-09 Suman AnnaTEMP: Tests: ping_rpmsg: Override checkFrequency flags
2018-08-09 Suman Annaremoteproc: Use ti.trace.SysMin instead of xdc.runtime...
2018-08-09 Suman AnnaSysMin: Remove error check against CPU memory map
2018-08-09 Sam NelsonTMP: listMP: Add Cache operation for v8A
2018-08-09 Sam NelsonBuild.xs: Remove -mapcs-frame for A53F
2018-08-09 Sam NelsonBuild.xs: Update GCC compile option mapcs-frame
2018-08-09 Sam NelsonBuild.xs: remove unused utilsSources
2018-08-09 Sam NelsonMessageQ: Update MesssageQ header for 64 bit addresses
2018-08-09 Sam NelsonK3: Add support for K3 AM65XX device
2018-08-09 Sam NelsonResource: Update to handle resource table area using...
2018-08-09 Sam NelsonSharedRegion: Update to use linker symbols instead...
2018-05-07 Suman AnnaResource: Rename the IpcMemory name in Resource.xs 3.47 ipc-3.47-next 3.47.02.00
2018-04-24 Sam Nelsonipc: static analysis issues on NULL pointer access
2018-04-24 Angela Stegmaiertests: DRA7XX: Fix clock configuration in gatempapp.cfg
2017-12-21 Sam NelsonGateMP: Add cache operation to make sure the SR0 conten...
2017-11-20 Sam NelsonListMP: Add barrier to ensure write backs complete
2017-11-20 Angela StegmaierAndroid: Fix compilation warnings
2017-09-14 Angela StegmaierVayu: NotifySetup: Incorrect Index in NotifySetup_unplugHwi
2017-09-01 Angela StegmaierMmRpc: Fix Compilation Warnings
2017-08-03 Angela StegmaierMmRpc: Add Input Paramter Checking to APIs
2017-06-30 Angela StegmaierQNX: Tests: Add NameServer and GateMP to Fault Test
2017-05-23 Angela StegmaierQNX: Mx: Fix Compilation Warnings
2017-04-24 Angela StegmaierExamples: DRA7XX: Enable PM for DSP test images 3.46.00.02 3.46.00.02_eng
2017-04-24 Angela StegmaierWatchdog: Add Watchdog_restore for DRA7XX DSP
2017-04-12 Suman AnnaRemoteproc: OMAP-L138: Fix up resource table 3.46.00.01_eng
2017-04-04 Sam Nelsonfault: BIOS: Renamed test application fault to messageq...
2017-03-31 Sam Nelsonrpmsg: Add Rpmsg NS 2.0 to OmapL138 platform
2017-03-31 Angela StegmaierLinux/Android: MessageQ - Fix Implicit Declaration...
2017-01-20 Angela StegmaierDeh: DRA7XX: Add DEH and Watchdog to DSP2 tests
2017-01-20 Angela StegmaierWatchdog: Add Config to disable Watchdog
2017-01-19 Suman AnnaTests: ping_tasks: Use different description names...
2017-01-11 Sam Nelsonwatchdog: enable __FAR__ for static variable
2016-10-28 Sam NelsonBuild scripts: Add far model for ipc data
2016-10-28 Sam NelsonBuild.xs: Add missing files for building A15 libraries...
2016-09-07 Suman AnnaTests: Enable RPMSG_NS_2_0 for all Keystone 2 platforms 3.43.02.04
2016-07-22 Harinarayan BhattaRcmServer: Replace System_printf with Log_print
2016-07-12 Angela StegmaierWatchdog: DRA7XX: Fix Watchdog Timer13 BaseAddr
next