Merge recent 3.00 changes into 3.10
[ipc/ipcdev.git] / packages /
2013-10-01 Chris RingMerge recent 3.00 changes into 3.10 3.10.01.10_eng
2013-10-01 Ramsey HarrisSDOCM00104043 MessageQ_open() returns not found 3.00.03.27_eng 3.00.03.28
2013-09-26 Judah VangAdd defaultErrFxn and an err fxn to module state
2013-09-26 Judah VangSDOCM00103043:Resolve Concerto IPC stress test failures
2013-09-26 Judah VangSDOCM00103935:Update to work with different cluster...
2013-09-26 Judah VangSDOCM00103934:allow Swi priority to be configurable
2013-09-25 vwan@ti.comImplement reference counting in NameServer_create/delet...
2013-09-05 Ramsey HarrisMmRpc: updated to new Linux rpmsg_rpc.h API 3.10.00.08 3.20.00.00_eng
2013-09-04 Ramsey HarrisFixed compiler warning when assigning buffer address...
2013-09-01 Ramsey HarrisRemoved unused IPU processor name from NotifySetup.
2013-08-30 Ramsey HarrisAdded MmRpc_use()/MmRpc_release() API functions.
2013-08-28 Ramsey HarrisAdd base field to MmRpc_Xlt structure. 3.10.00.06_eng
2013-08-28 vwan@ti.comAdded GateMPApp test for GateMP verification
2013-08-28 vwan@ti.comGateMP: Introduce support for GateMP on QNX
2013-08-27 Sunita NadampalliMmRpc: Added support for Android OS build
2013-08-20 Chris RingMessageQ: Merge new IPC 1.25.03 MessageQ features
2013-08-19 G AnthonyTests: mmrpc_test: Fix unitialized status variable...
2013-08-19 G AnthonyTests: mmrpc_test: Removed omapconf comment and getchar...
2013-08-19 G AnthonyTests: rpc_task: Invalidate the compute structure in...
2013-08-08 Ramsey HarrisAdded offset pointer support to MmRcp.
2013-08-07 G Anthonytests: mmrpc_test: Updated Mx_compute() to test rpmsgrp...
2013-08-06 G AnthonyMxServer_compute: Incremented num params from 1 to...
2013-08-06 G AnthonyVirtQueue: OMAP5: Poll for VDEV status in VirtQueue_sta...
2013-08-06 G AnthonyVirtQueue: Poll for VDEV status in VirtQueue_startup...
2013-08-06 G AnthonyResource: Add accessor to read the status field from...
2013-07-29 G AnthonyVirtQueue: Added capability to see Log_print from Vayu... 3.10.00.03_eng
2013-07-26 Chris RingMerge tag '3.00.02.26' into ipc-next 3.10.00.02_eng
2013-07-26 Suman AnnaConfigs: DRA7xx: Change IPU1 BIOS tick timer to use...
2013-07-26 Suman AnnaConfigs: DRA7xx: Update the dmtimer addresses
2013-07-26 Suman AnnaRemoteproc: DRA7xx: Remove MPU mapping from resource...
2013-07-26 Suman AnnaSrvMgr: Publish OMX server for DRA7xx IPU1 & DSP2 proce...
2013-07-26 G AnthonyVayu: Tests: Add support for IPU1 and DSP2
2013-07-26 G AnthonyRevert "Resources: Define memory region type for carveo...
2013-07-26 Chris RingBuild: Entry point alignment to ti.ipc.remoteproc
2013-07-08 Chris RingMerge remote-tracking branch 'origin/3.00' into ipc... 3.10.00.01_eng
2013-07-03 Chris Ring6636: More Linux and BIOS 6636 support 3.00.02.25_eng
2013-07-01 Judah VangTCI6636: Change MultiProc names to match TCI6638
2013-06-28 Judah VangChange adds support for TCI6634 and TCI6636
2013-06-25 Chris RingMore minor coding convention fixes
2013-06-24 Chris RingFix coding conventions in a few headers
2013-06-22 Chris RingVayu: Remove ti.platform.vayu.* pkgs
2013-06-18 Ramsey HarrisVayu: Increased processor table size in NotifySetup...
2013-06-18 Ramsey HarrisMmRpc: Remove 'base' field from MmRpc_Xlt struct 3.00.01.23_eng
2013-06-17 vwan@ti.comTests: Update tests to support concurrently loaded...
2013-06-17 Angela StegmaierTests: Update RPC Stress test
2013-06-14 Ramsey HarrisConfig and package updates for new XDCtools and SYS...
2013-06-14 Chris RingTests: Update tests to use DRA7XX platform instance
2013-06-13 Chris RingVayu: More support for the DRA7XX part number
2013-06-12 Chris RingVayu: Remove unnecessary dependency in InterruptIpu
2013-06-12 Chris RingMmServiceMgr: Hide internal MmServiceMgr_start() fxn
2013-06-09 Chris RingVayu: Enable configuration of IPU mailbox virt addrs 3.00.01.22_eng
2013-06-09 Ramsey HarrisAdded support for new platform: ti.platforms.evmDRA7XX
2013-05-31 Chris RingResource: Introduce customTable to override resource...
2013-05-31 Chris RingRemoteProc: rework resource_table definition/usage
2013-05-31 Chris RingTest: Remove unnecessary trace
2013-05-30 Ramsey HarrisVayu: Fixed AMMU fault when running SYS/BIOS on IPU1 3.00.01.21_eng
2013-05-22 Chris RingStyle: Change //-style comments to /* */ style
2013-05-21 Chris RingBIOS: Fix minor typo in comment/docs
2013-05-21 Chris RingTCI6614: Improve error message during config
2013-05-17 G AnthonyNameServerRemoteRpmsg: Fixed strncpy operation to preve... 3.00.00.20
2013-05-13 G AnthonyVirtQueue: VirtQueue_init() reads vring addr from resou... 3.00.00.19_eng
2013-05-13 G AnthonyResource: Added accessor to read vring addresses from...
2013-05-09 Angela StegmaierIPC: Tests - Add an Error Test Case
2013-05-09 Angela StegmaierIPC - Match Resource Table for Vayu Based on Device
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-05-08 Chris RingBIOS: Minor log statement formatting
2013-05-08 Chris RingBIOS: Add missing dependency (rpmsg uses List)
2013-05-08 Chris RingBIOS: Remove unused include file
2013-05-07 Chris RingTest: Build script refactoring
2013-05-07 Chris RingOMAP5: Switch from custom DSP platforms to platform...
2013-05-07 Chris RingOMAP5: Rework package validation check for SMP-BIOS
2013-05-07 Chris RingOMAP5: Switch from custom IPU platforms to platform...
2013-05-05 Ramsey HarrisVayu: New crossbar mapping for ipu2 and dsp2 to host... 3.00.00.18_eng
2013-05-04 Angela StegmaierIPC: DSP1 - Re-arrange Memory Map
2013-05-04 Angela StegmaierQNX IPC: Remove EVE from MultiProc as it is Not Used...
2013-05-04 Angela StegmaierIPC: Vayu - Fix GPTimer Values and Control Module AMMU...
2013-05-01 Chris RingBuild: Remove errant warning when building for Vayu
2013-04-30 Chris RingDocs: Minor doc typo fix
2013-04-30 Angela StegmaierBIOS: Fix ti.ipc.transport build script for rpmsg2...
2013-04-30 VWIn VirtQueue_create, clear the VRING_USED_F_NO_NOTIFY...
2013-04-30 vwan@ti.comChanged GateAll to GateHwi since GateAll does not work...
2013-04-30 Angela StegmaierBIOS IPC: Vayu - Update AMMU and MMU Configuration
2013-04-30 Angela StegmaierAdd Vayu Family Support for IPU2 (SMP) and DSP1
2013-04-30 Angela StegmaierAdd OMAP5 DSP Support for HLOS->SYSBIOS IPC
2013-04-30 G AnthonyResource: Added config option to build images with...
2013-04-29 Chris RingBuild: Fix SMP support for platforms without 'ipu'...
2013-04-26 Chris RingDocs: Updated doxygen documentation
2013-04-23 Arnie ReynosoBIOS: Fixed NameServerRemoteRpmsg MessageQ instanceName... 3.00.00.16_eng
2013-04-23 Ramsey HarrisMoved mailbox base virtual addresses to 0x60000000...
2013-04-22 Judah VangUpdate Mailbox usage, Add support for NON-SMP BIOS
2013-04-16 Chris RingAdd config to allow VPSS-M3 to EVE communication
2013-04-16 Chris RingSDOCM00100662: Move code to config shared RAMs to Boot...
2013-04-10 Chris RingMerge remote-tracking branch 'ramsey/dev-3.00' into... 3.00.00.15_eng
2013-04-10 Chris RingRpMsg: Restore original rpmsg struct to fix non-OMAP5...
2013-04-10 Chris RingBuild: Restructure SrvMgr build scripts
2013-04-09 Chris RingSrvMgr: minor build script cleanup
2013-04-09 Ramsey HarrisAdded meta-only modules to handle package dependencies.
2013-04-09 Ramsey HarrisIncreased stack size of service manager task.
2013-04-09 Ramsey HarrisReplaced deprecated xdc.includeFile() with xdc.loadCaps...
2013-04-09 Ramsey HarrisAdded missing package dependencies.
next