omapl138: VirtQueue: Fixup mapVAtoPA() and mapPAtoVA()
[ipc/ipcdev.git] / packages /
2019-05-21 Suman Annaomapl138: VirtQueue: Fixup mapVAtoPA() and mapPAtoVA()
2019-05-21 Suman AnnaRemoteproc: OMAPL138: Remove unused macros from resourc...
2019-05-21 Suman Annarsc_types: Add the definition of FW_RSC_ADDR_ANY
2019-05-21 Suman Annarsc_types: Use the correct integer type in fw_rsc_vdev
2019-05-21 Suman AnnaResource: Fix compile warning in Resource_getTraceBufSize()
2018-12-01 Sam Nelsontrace: Update to remove direct dependence on SysMin 3.50.03.04
2018-11-14 Sam Nelsonam65xx: Update to remove reference to sciclient interna...
2018-11-14 Gaurav Mitrac66x: Update compiler options to reduce code size
2018-11-14 Sam Nelsontests: R5F Memory map cleanup
2018-11-14 Sam Nelsonam65xx: Fix issue for R5F0 to R5F1 communication
2018-10-23 Sam Nelsontests: Remove misleading memory comments 3.50.03.03
2018-10-23 Sam Nelsonipc: Remove compiler warnings
2018-10-23 Sam Nelsonam65xx: Fix Compilation warnings on int to pointer...
2018-10-23 Sam Nelsontests: R5F Split mode support
2018-10-23 Sam Nelsonam65x: Update resource table for split R5F cores
2018-10-23 Suman AnnaRemoteproc: AM65xx: Remove all RSC_CARVEOUT entries
2018-10-23 Sam Nelsonam65xx: Update to use static resources from System...
2018-10-23 Sam Nelsontests: Update MPU configuration for non-shared memory
2018-09-14 Sam Nelsonrsc_table: Update to fix backward compatibilty with...
2018-08-22 Sam Nelsonam65xx: Integrate sciclient for interrupt routing throu... 3.50.01.01
2018-08-22 Sam Nelsontests: Add idle function to test code 3.50.01.00C
2018-08-22 Sam Nelsonam65xx: Add Power module for idle routine
2018-08-22 Sam Nelsonping_rpmsg: OMAPL138: Add program section for tracebuf
2018-08-21 Sam Nelsonrsc_table: am65xx: Update trace buffer size to 0x8000 3.50.01.00B
2018-08-21 Sam Nelsonrsc_table: Remove unused carveout definitions
2018-08-21 Sam NelsonResource: Handle AM65xx case correctly
2018-08-21 Sam Nelsonrpmsg: Fix to handle Keystone 2 correctly
2018-08-21 Sam Nelsontracebuf: Update trace buffer size to 0x2000 3.50.01.00A
2018-08-21 Sam NelsonResource: Fix backward compatibility issue
2018-08-21 Sam Nelsonrpmsg: Fix compilation warning
2018-08-11 Sam Nelsontransports: Add TransportRpmsg.c to package for AM65XX 3.50.01.00
2018-08-09 Sam Nelsontests: Update tracebuf sections for K2 and omapl138
2018-08-09 Sam NelsonTEMP: smp: Disable SMP for now for A53
2018-08-09 Sam NelsonBuild.xs: Cleanup item identified
2018-08-09 Suman AnnaTEMP: Tests: ping_rpmsg: Override checkFrequency flags
2018-08-09 Suman Annaremoteproc: Use ti.trace.SysMin instead of xdc.runtime...
2018-08-09 Suman AnnaSysMin: Remove error check against CPU memory map
2018-08-09 Sam NelsonTMP: listMP: Add Cache operation for v8A
2018-08-09 Sam NelsonBuild.xs: Remove -mapcs-frame for A53F
2018-08-09 Sam NelsonBuild.xs: Update GCC compile option mapcs-frame
2018-08-09 Sam NelsonBuild.xs: remove unused utilsSources
2018-08-09 Sam NelsonMessageQ: Update MesssageQ header for 64 bit addresses
2018-08-09 Sam NelsonK3: Add support for K3 AM65XX device
2018-08-09 Sam NelsonResource: Update to handle resource table area using...
2018-08-09 Sam NelsonSharedRegion: Update to use linker symbols instead...
2018-05-07 Suman AnnaResource: Rename the IpcMemory name in Resource.xs 3.47 ipc-3.47-next 3.47.02.00
2018-04-24 Sam Nelsonipc: static analysis issues on NULL pointer access
2018-04-24 Angela Stegmaiertests: DRA7XX: Fix clock configuration in gatempapp.cfg
2017-12-21 Sam NelsonGateMP: Add cache operation to make sure the SR0 conten...
2017-11-20 Sam NelsonListMP: Add barrier to ensure write backs complete
2017-11-20 Angela StegmaierAndroid: Fix compilation warnings
2017-09-14 Angela StegmaierVayu: NotifySetup: Incorrect Index in NotifySetup_unplugHwi
2017-09-01 Angela StegmaierMmRpc: Fix Compilation Warnings
2017-08-03 Angela StegmaierMmRpc: Add Input Paramter Checking to APIs
2017-06-30 Angela StegmaierQNX: Tests: Add NameServer and GateMP to Fault Test
2017-05-23 Angela StegmaierQNX: Mx: Fix Compilation Warnings
2017-04-24 Angela StegmaierExamples: DRA7XX: Enable PM for DSP test images 3.46.00.02 3.46.00.02_eng
2017-04-24 Angela StegmaierWatchdog: Add Watchdog_restore for DRA7XX DSP
2017-04-12 Suman AnnaRemoteproc: OMAP-L138: Fix up resource table 3.46.00.01_eng
2017-04-04 Sam Nelsonfault: BIOS: Renamed test application fault to messageq...
2017-03-31 Sam Nelsonrpmsg: Add Rpmsg NS 2.0 to OmapL138 platform
2017-03-31 Angela StegmaierLinux/Android: MessageQ - Fix Implicit Declaration...
2017-01-20 Angela StegmaierDeh: DRA7XX: Add DEH and Watchdog to DSP2 tests
2017-01-20 Angela StegmaierWatchdog: Add Config to disable Watchdog
2017-01-19 Suman AnnaTests: ping_tasks: Use different description names...
2017-01-11 Sam Nelsonwatchdog: enable __FAR__ for static variable
2016-10-28 Sam NelsonBuild scripts: Add far model for ipc data
2016-10-28 Sam NelsonBuild.xs: Add missing files for building A15 libraries...
2016-09-07 Suman AnnaTests: Enable RPMSG_NS_2_0 for all Keystone 2 platforms 3.43.02.04
2016-07-22 Harinarayan BhattaRcmServer: Replace System_printf with Log_print
2016-07-12 Angela StegmaierWatchdog: DRA7XX: Fix Watchdog Timer13 BaseAddr
2016-06-29 Angela Stegmaiergrcm: Only Assert on Received Message Checks if Shutdow...
2016-06-29 Angela Stegmaiertests: gatempapp: update sr0 addresses to align with...
2016-05-27 Sam Nelsonmakefile: Update makefile template to create lib directory 3.43.00.01 3.43.01.02
2016-05-18 Angela StegmaierRemove INTMEM Type to match Linux K4.x
2016-05-18 Angela StegmaierTests: Update Tests to Remove INTMEM type usage
2016-04-27 John GodbeyShared memory cache management
2016-03-11 Angela StegmaierGateMP: Fix for hostSupport with GateMPSupportNull 3.42 ipc-3.42-next 3.42.01.03
2016-02-19 Stephen Molfettadeh: Watchdog: Timer structures declared as volatile
2016-02-18 Sam Nelsonipc: Remove warnings found with MISRA checkers
2016-02-12 Angela Stegmaiertests: gatempapp: update cmem and sr0 addresses to...
2016-02-12 Sam NelsonGateMP: Correct exception string
2016-02-12 Sam NelsonGateMP: Add check for zero resources case
2016-01-27 Sam Nelsontests: Update messageq_multicore to use ti.ipc.remotepr... 3.42.00.00_eng
2015-12-21 Angela StegmaierMmRpc: MmServiceMgr: Use Any Address for Port
2015-12-15 Angela StegmaierMerge remote-tracking branch 'origin/3.40' into ipc...
2015-12-04 Sam Nelsontci663x: Correct error in Interrupt configuration 3.41.00.06_eng
2015-12-02 Sam Nelsonbios: Update to remove reference to old ti.bios 3.41.00.05_eng
2015-12-02 John GodbeyAdded K2E and K2L ARM Alias to Settings.xs
2015-11-25 Sam NelsonInterrupt: tci663x: Update Interrupt numbers for 66AK2G 3.41.00.04_eng
2015-11-24 John GodbeyStandardize #ifdef usage in the Interrupt Module
2015-11-24 John GodbeyK2E and K2L RTOS support in IPC Settings
2015-11-17 John GodbeyMultiprocSetup ARM-RTOS check 3.41.00.03_eng
2015-11-17 John GodbeySupport for Interrupts on ARM-RTOS in the K2 family.
2015-11-16 Sam Nelsontests: Remove reference to tci6638.Interrupt module
2015-11-16 Sam NelsonMultiproc: Remove internal API MultiProc_rprocSetId
2015-11-16 Sam Nelson66AK2G: Linux: Add support for K2G
2015-11-04 Suman AnnaRemoteproc: TCI66xx: Fix up resource tables 3.41.00.02_eng
2015-10-06 Sam Nelsonipc: transport: Add TCI6638 to use _rpmsg2 library 3.41.00.01_eng
2015-10-06 Sam Nelsontci6638: rpmsg: Add define RPMSG_NS_2_0 for Keystone2...
next