QNX: Fix in trace buffer dump during recovery
[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / build / Qnx / resmgr / syslink_main.c
2015-09-17 Buddy LiongQNX: Fix in trace buffer dump during recovery
2015-04-24 vwan@ti.comAdd missing pthread_mutex_destroy() calls
2015-03-25 vwan@ti.comRemove DSP2 from invalid list and improve error handlin...
2015-03-25 vwan@ti.comAdd support to load DSP2 and communicate with it.
2015-02-27 Robert TivyMerge branch '3.30' into ipc-next 3.35.00.05 3.36.00.00_eng
2015-02-10 vwan@ti.comEliminate build warnings in QNX build
2015-01-29 vwan@ti.comRemove references to SysLink in QNX code base
2015-01-06 vwan@ti.comRename ipc-trace paths to /dev/ipc-trace/<core name...
2014-10-17 Robert TivyMerge remote-tracking branch 'origin/ipc-3.23-next...
2014-10-14 vwan@ti.comProperly free previously allocated file path string...
2014-10-14 vwan@ti.comAdd carriage return to strings returned by /dev/ipc...
2014-10-14 vwan@ti.comAllow QNX IPC resource manager to be launched without...
2014-10-14 vwan@ti.comReject all operations on DSP2 in QNX
2014-10-14 vwan@ti.comPrevent SR0 owner from being stopped if host process...
2014-10-11 vwan@ti.comAdd initial support to start/stop cores after launching...
2014-09-03 vwan@ti.comFix recovery mechanism for late-attach use-case in QNX
2014-08-20 Robert TivyMerge branch 'ipc-3.23-next' into ipc-next 3.30.00.04_eng 3.30.00.05_eng
2014-08-14 vwan@ti.comAdd late-attach support for IPUs in QNX
2014-08-05 vwan@ti.comAdd option to provide a valid path to crash dump file...
2014-05-28 vwan@ti.comAdd new flag to resource manager to disable recovery
2014-02-21 vwan@ti.comAdd IPU1 support in QNX
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.20-next... 3.21.00.00_eng
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.10-next... ipc-3.20-next
2013-12-09 Chris RingMerge remote-tracking branch 'origin/3.00' into ipc... ipc-3.10-next
2013-12-05 vwan@ti.comRemoves all references to OMAP4 and TI81xx devices...
2013-11-07 vwan@ti.comRemove ducati trace thread in QNX
2013-11-01 Chris RingMerge 3.10.02.13 into ipc-next 3.20.00.04_eng
2013-10-21 Chris RingMerge tag '3.10.02.12_eng' into ipc-next 3.20.00.03_eng
2013-10-21 vwan@ti.comMask off signals before creating thread pool in QNX...
2013-10-11 vwan@ti.comRemove static allocation of IPU_MEM_IOBUFS memory in...
2013-10-01 Chris RingMerge recent 3.00 changes into 3.10 3.10.01.10_eng
2013-09-27 vwan@ti.comFix wrong usage description of resource manager (SDOCM0...
2013-08-28 vwan@ti.comGateMP: Introduce support for GateMP on QNX
2013-06-19 vwan@ti.comReplaced usage of pathconf() with PATH_MAX
2013-06-09 Angela StegmaierQNX IPC: Main - Use Absolute Path of Firmware
2013-06-06 Angela StegmaierQNX IPC: Main - Fix Compile Warnings
2013-05-31 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-30 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-30 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-24 vwan@ti.comOMAP4: Removed files specific to OMAP4 in qnx directory
2013-05-09 Angela StegmaierQNX IPC: Add IPU2 MMU Fault Handling
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-04-30 Angela StegmaierQNX IPC: Vayu - Add Vayu IPU2 and DSP1 Support
2013-04-11 Angela StegmaierQNX IPC: ResMgr - Change Binary Name to Ipc
2013-04-11 Angela StegmaierQNX IPC: Trace - Update Trace Device Name
2013-03-18 Angela StegmaierQNX IPC: RPMSG-RPC - Add New RPMSG-RPC Module
2013-03-17 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.13_en...
2013-03-15 VWAdded QNX client-side libraries and inserted functional...
2013-03-06 Chris RingMerge remote-tracking branch 'ramsey/ready' into 11_eng 3.00.00.11_eng
2013-03-05 Chris RingMerge remote-tracking branch 'vincent/3.00.00.11_eng...
2013-03-05 VWMoved files from the ipc3x_dev branch in syslink_qnx...