ipc: Remove compiler warnings
[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / inc /
2015-12-15 Angela StegmaierMerge remote-tracking branch 'origin/3.40' into ipc...
2015-10-05 vwan@ti.comImprove MessageQ recovery on DRA7xx QNX
2015-04-20 vwan@ti.comAdd GateHWSpinlock configuration into qnx/src/cfg
2015-03-25 vwan@ti.comAdd support to load DSP2 and communicate with it.
2015-02-27 Robert TivyMerge branch '3.30' into ipc-next 3.35.00.05 3.36.00.00_eng
2015-02-26 vwan@ti.comRemove code references to non-SMP mode on DRA7xx/Vayu QNX
2015-02-25 vwan@ti.comAdd support for IPC_DEBUG in QNX
2015-02-23 vwan@ti.comAdd reserved queue support for QNX
2015-02-10 vwan@ti.comEliminate build warnings in QNX build
2015-01-29 vwan@ti.comRemove references to SysLink in QNX code base
2015-01-21 Ramsey HarrisSDOCM00114391 IPC cluster support is missing on Linux
2014-10-17 Robert TivyMerge remote-tracking branch 'origin/ipc-3.23-next...
2014-10-14 vwan@ti.comPrevent SR0 owner from being stopped if host process...
2014-10-11 vwan@ti.comAdd initial support to start/stop cores after launching...
2014-09-03 vwan@ti.comFix recovery mechanism for late-attach use-case in QNX
2014-08-20 Robert TivyMerge branch 'ipc-3.23-next' into ipc-next 3.30.00.04_eng 3.30.00.05_eng
2014-08-14 vwan@ti.comAdd late-attach support for IPUs in QNX
2014-07-22 Chris RingMerge tag '3.22.02.11' into ipc-next
2014-07-16 vwan@ti.comAdd MmServiceMgr_getId() to allow retrieval of service... 3.22 ipc-3.22-next 3.22.02.10_eng 3.22.02.11
2014-07-11 Chris RingMerge remote-tracking branch 'origin/3.22' into ipc...
2014-06-20 vwan@ti.comSupport in QNX MmRpc/MmServiceMgr to identify deleted...
2014-05-23 vwan@ti.comCode cleanup to remove unused VirtQueue functions on QNX
2014-05-14 vwan@ti.comFix MessageQ to support more than 52 instances in QNX
2014-04-06 vwan@ti.comRemove dead code used for support of slaves with MMU... 3.22.00.03_eng
2014-03-13 vwan@ti.comEliminate need to specify Syslink_Override_Params on QNX
2014-02-21 vwan@ti.comAdd IPU1 support in QNX
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.20-next... 3.21.00.00_eng
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.10-next... ipc-3.20-next
2013-12-09 Chris RingMerge remote-tracking branch 'origin/3.00' into ipc... ipc-3.10-next
2013-12-05 vwan@ti.comRemoves all references to OMAP4 and TI81xx devices...
2013-11-08 vwan@ti.comAdd support for loading to IPU internal memory on QNX... 3.20.00.05_eng
2013-10-01 Chris RingMerge recent 3.00 changes into 3.10 3.10.01.10_eng
2013-09-05 Ramsey HarrisMmRpc: updated to new Linux rpmsg_rpc.h API 3.10.00.08 3.20.00.00_eng
2013-08-30 Ramsey HarrisAdded MmRpc_use()/MmRpc_release() API functions.
2013-08-28 vwan@ti.comGateMP: Introduce support for GateMP on QNX
2013-06-06 Angela StegmaierQNX IPC: Vayu - Fix Compile Warnings
2013-05-29 Angela StegmaierQNX IPC: Vayu - Add DSP1 MMU1 Programming
2013-05-24 vwan@ti.comOMAP4: Removed files specific to OMAP4 in qnx directory
2013-05-21 vwan@ti.comRemoved libcfg.a and moved _MultiProc_cfg into resource...
2013-05-09 Angela StegmaierQNX IPC: DSP Fault Recovery Fix
2013-05-09 Angela StegmaierQNX IPC: Add IPU2 MMU Fault Handling
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-05-04 Angela StegmaierQNX IPC: DSP1 - Need to Enable DSP_SYSTEM Config for...
2013-04-30 Angela StegmaierQNX IPC: Vayu - Add Vayu IPU2 and DSP1 Support
2013-03-18 Angela StegmaierQNX IPC: RPMSG-RPC - Add New RPMSG-RPC Module
2013-03-18 Angela StegmaierQNX IPC: Update RPMSG_OMX msg Header to align with...
2013-03-18 Angela StegmaierQNX IPC: Update MessageQCopy to Add Desc Field in Name Map
2013-03-17 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.13_en...
2013-03-15 VWAdded QNX client-side libraries and inserted functional...
2013-03-06 Chris RingMerge remote-tracking branch 'ramsey/ready' into 11_eng 3.00.00.11_eng
2013-03-05 Chris RingMerge remote-tracking branch 'vincent/3.00.00.11_eng...
2013-03-05 VWMoved files from the ipc3x_dev branch in syslink_qnx...