]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/history - qnx/src/ipc3x_dev
Add subtest into rpmsg-rpc-stress test to trigger program-access MMU fault
[ipc/ipcdev.git] / qnx / src / ipc3x_dev /
2014-05-20 vwan@ti.comAdd subtest into rpmsg-rpc-stress test to trigger progr...
2014-05-14 vwan@ti.comFix MessageQ to support more than 52 instances in QNX
2014-04-15 vwan@ti.comUpdate resource table with physical device address...
2014-04-06 vwan@ti.comRemove dead code used for support of slaves with MMU... 3.22.00.03_eng
2014-04-04 Chris RingQNX: Remove dead virtio-related macros
2014-04-04 vwan@ti.comFixed 'use' help text to add new -t option in ipc_trace...
2014-04-03 vwan@ti.comFix VirtQueue_getAvailBuf on QNX to avoid race condition
2014-03-13 vwan@ti.comEliminate need to specify Syslink_Override_Params on QNX
2014-03-02 vwan@ti.comFix misuse of SET_BIT macro to clear mailbox-interrupt...
2014-02-25 vwan@ti.comEnable gptimers in PD_IPU domain 3.21.00.06_eng
2014-02-23 vwan@ti.comAdd configurable polling interval to ipc_trace_daemon...
2014-02-21 vwan@ti.comAdd IPU1 support in QNX
2013-12-13 vwan@ti.comIgnore 'remote get' timeouts in NameServer_get when...
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.20-next... 3.21.00.00_eng
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.10-next... ipc-3.20-next
2013-12-09 Chris RingMerge remote-tracking branch 'origin/3.00' into ipc... ipc-3.10-next
2013-12-05 vwan@ti.comRemoves all references to OMAP4 and TI81xx devices...
2013-11-13 vwan@ti.comRelease the OMAP5 DSP MMU from reset after loading... 3.20 3.20.00.06
2013-11-13 vwan@ti.comList supported core ids for QNX IPC manager in help...
2013-11-08 vwan@ti.comAdd support for loading to IPU internal memory on QNX... 3.20.00.05_eng
2013-11-08 vwan@ti.comAdd support for loading to slaves' internal memory...
2013-11-07 vwan@ti.comRemove ducati trace thread in QNX
2013-11-01 Chris RingMerge 3.10.02.13 into ipc-next 3.20.00.04_eng
2013-10-29 vwan@ti.comPrevent MMU registers from becoming unreadable
2013-10-29 Angela StegmaierQNX IPC: OMAP5 - Enable DSP-MMU Fault Recovery
2013-10-21 Chris RingMerge tag '3.10.02.12_eng' into ipc-next 3.20.00.03_eng
2013-10-21 vwan@ti.comMask off signals before creating thread pool in QNX...
2013-10-11 vwan@ti.comRemove static allocation of IPU_MEM_IOBUFS memory in...
2013-10-03 Angela StegmaierQNX IPC: RscTable - Use MAP_NOINIT Flag to Allocate Mem
2013-10-01 Chris RingMerge recent 3.00 changes into 3.10 3.10.01.10_eng
2013-09-27 vwan@ti.comFix wrong usage description of resource manager (SDOCM0...
2013-09-25 vwan@ti.comImplement reference counting in NameServer_create/delet...
2013-09-24 vwan@ti.comAdd headers and libs to QNX 'make install'
2013-09-05 Ramsey HarrisMmRpc: updated to new Linux rpmsg_rpc.h API 3.10.00.08 3.20.00.00_eng
2013-08-30 Ramsey HarrisAdded MmRpc_use()/MmRpc_release() API functions.
2013-08-30 Angela StegmaierQNX IPC: rpmsg_rpc - Don't Use Primary Offset in Transl...
2013-08-28 vwan@ti.comChange NameServer_get to ignore 'remote get' timeouts...
2013-08-28 vwan@ti.comGateMP: Introduce support for GateMP on QNX
2013-08-07 vwan@ti.comSet status field in fw_rsc_vdev after MessageQCopy_atta...
2013-07-26 Chris RingMerge tag '3.00.02.26' into ipc-next 3.10.00.02_eng
2013-07-08 Chris RingMerge remote-tracking branch 'origin/3.00' into ipc... 3.10.00.01_eng
2013-06-28 Chris RingQNX: Minor file inclusion cleanup
2013-06-26 Chris RingQNX: Remove unnecessary header inclusion
2013-06-19 vwan@ti.comReplaced usage of pathconf() with PATH_MAX
2013-06-18 vwan@ti.comQNX: Remove tiler and update makefiles
2013-06-17 vwan@ti.comTests: Update tests to support concurrently loaded...
2013-06-17 Angela StegmaierTests: Update RPC Stress test
2013-06-17 vwan@ti.comQNX: Don't Disable Host->rproc Interrupts During Register
2013-06-09 Angela StegmaierQNX IPC: Main - Use Absolute Path of Firmware
2013-06-06 Angela StegmaierQNX IPC: RPMSG-RPC - Don't Wait for Response During...
2013-06-06 Angela StegmaierQNX IPC: Main - Fix Compile Warnings
2013-06-06 Angela StegmaierQNX IPC: Vayu - Fix Compile Warnings
2013-06-05 Angela StegmaierQNX IPC: Samples - Fix Compile Warnings
2013-05-31 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-30 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-30 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-30 vwan@ti.comCleanup: removed directory qnx/src/ipc3x_dev/perfutils
2013-05-30 vwan@ti.comMoved Std.h into ti/ipc namespace for QNX.
2013-05-30 vwan@ti.comMoved headers common to both Linux and QNX into hlos_co...
2013-05-29 Angela StegmaierQNX IPC: Vayu - Add DSP1 MMU1 Programming
2013-05-24 vwan@ti.comOMAP4: Removed files specific to OMAP4 in qnx directory
2013-05-21 vwan@ti.comRemoved duplicated MultiProc config info from Platform...
2013-05-21 vwan@ti.comRemoved libcfg.a and moved _MultiProc_cfg into resource...
2013-05-09 Angela StegmaierIPC: Tests - Add an Error Test Case
2013-05-09 Angela StegmaierQNX IPC: DSP Fault Recovery Fix
2013-05-09 Angela StegmaierQNX IPC: Add IPU2 MMU Fault Handling
2013-05-09 Angela StegmaierQNX IPC: RpmsgRpc - Fix Tiler Address Translations
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-05-04 Angela StegmaierRevert "QNX IPC: WA For DSP Not Receiving Messages"
2013-05-04 Angela StegmaierQNX IPC: DSP1 - Need to Enable DSP_SYSTEM Config for...
2013-05-04 Angela StegmaierQNX IPC: Samples - Only Open SharedMemLib Once
2013-05-04 Angela StegmaierQNX IPC: Update Int Xbar Programming to Match BIOS...
2013-05-04 Angela StegmaierQNX IPC: Remove EVE from MultiProc as it is Not Used...
2013-04-30 Angela StegmaierQNX: Return E_NOTFOUND instead of E_FAIL if MQCopy_send...
2013-04-30 Angela StegmaierQNX IPC: Vayu - Update Xbar Config for 16_eng
2013-04-30 Angela StegmaierQNX IPC - Update to New Mailbox Usage
2013-04-30 Angela StegmaierQNX IPC: WA For DSP Not Receiving Messages
2013-04-30 Angela StegmaierQNX IPC: Build - Add Vayu Build to the QNX IPC
2013-04-30 Angela StegmaierQNX IPC: Vayu - Add Vayu IPU2 and DSP1 Support
2013-04-11 Angela StegmaierQNX IPC: Headers - Change Location of Installed Headers
2013-04-11 Angela StegmaierQNX IPC: Client Lib - Change Lib Name to ipc_client
2013-04-11 Angela StegmaierQNX IPC: ResMgr - Change Binary Name to Ipc
2013-04-11 Angela StegmaierQNX IPC: Trace - Change Binary Name to IpcTraceDaemon
2013-04-11 Angela StegmaierQNX IPC: Trace - Update Trace Device Name
2013-03-22 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.14_en...
2013-03-22 VWUpdated USE files for QNX tests
2013-03-21 Ramsey HarrisAdded pointer parameter and embedded pointers to mmrpc_...
2013-03-21 Ramsey HarrisMerge remote-tracking branch 'angela/13_eng_dev-ramsey...
2013-03-20 Angela StegmaierQNX IPC: Samples - Update rpmsg-rpc-stress.use
2013-03-20 Angela StegmaierQNX IPC: Samples - Add Pointer and Translations Tests...
2013-03-20 Angela StegmaierUpdate OMAP5 and SharedMemAllocator carveouts
2013-03-20 Angela StegmaierQNX IPC: Add Reverse Translations to RPMSG_RPC
2013-03-18 Angela StegmaierQNX IPC: Samples - RPMSG-RPC Sample
2013-03-18 Angela StegmaierQNX IPC: RPMSG-RPC - Add New RPMSG-RPC Module
2013-03-18 Angela StegmaierQNX IPC: Update RPMSG_OMX msg Header to align with...
2013-03-18 Angela StegmaierQNX IPC: Update Drivers that Use MessageQCopy_registerN...
2013-03-18 Angela StegmaierQNX IPC: Update MessageQCopy to Add Desc Field in Name Map
2013-03-18 Angela StegmaierQNX IPC: Update HwSpinlock and MQCopy to Use IPC Device
2013-03-17 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.13_en...
2013-03-16 VWRenamed log module into IpcLog to reduce chances of...
next