Add GateHWSpinlock configuration into qnx/src/cfg
[ipc/ipcdev.git] / qnx /
2015-04-20 vwan@ti.comAdd GateHWSpinlock configuration into qnx/src/cfg
2015-04-17 vwan@ti.comMove MultiProc configuration into qnx/src/cfg directory 3.36.00.04_eng
2015-04-17 vwan@ti.comAdd support for watchdog timers for DSP1 and IPU1 in QNX
2015-03-25 vwan@ti.comRemove DSP2 from invalid list and improve error handlin...
2015-03-25 vwan@ti.comSupport a seperate address translation table for DSP2
2015-03-25 vwan@ti.comAdd support to load DSP2 and communicate with it.
2015-03-24 vwan@ti.comCombine .gitignore from ipc3x_dev into the global ...
2015-03-24 vwan@ti.comFix build warning regarding strict aliasing when buildi...
2015-03-24 vwan@ti.comInitialize apiStatus field in all NameServer devctl...
2015-03-13 vwan@ti.comTurn TiIpcFxns.h into a public header for QNX 3.36.00.01_eng
2015-03-12 vwan@ti.comIncrease default value ProcMgr_MAX_MEMORY_REGIONS in QNX
2015-03-12 vwan@ti.comRevert MessageQCopy_MAXMQS back to original value in QNX
2015-02-27 Robert TivyMerge branch '3.30' into ipc-next 3.35.00.05 3.36.00.00_eng
2015-02-26 vwan@ti.comRemove code references to non-SMP mode on DRA7xx/Vayu QNX
2015-02-25 vwan@ti.comRename IPC_DEBUG_TRACE_LEVEL to IPC_DEBUG_SLOG_LEVEL
2015-02-25 vwan@ti.comAdd support for IPC_DEBUG in QNX
2015-02-23 vwan@ti.comAdd reserved queue support for QNX
2015-02-19 vwan@ti.comSimplify configuration of maximum name length in NameServer
2015-02-13 vwan@ti.comFix build warnings from rpmsg-rpc-stress test in QNX
2015-02-12 vwan@ti.comClean up exported contents in QNX
2015-02-10 vwan@ti.comEliminate build warnings in QNX build
2015-02-09 vwan@ti.comReduce QNX build output verbosity
2015-02-04 Ramsey HarrisFixed QNX build error due to transport header file...
2015-01-29 vwan@ti.comRemove references to SysLink in QNX code base
2015-01-28 vwan@ti.comChange max threads to 25 in both MessageQMulti app...
2015-01-23 vwan@ti.comUpdate QNX IPC loader to RIDL 2.1.0
2015-01-21 Ramsey HarrisSDOCM00114391 IPC cluster support is missing on Linux
2015-01-07 vwan@ti.comvring initialization in QNX is incorrectly clearing...
2015-01-06 vwan@ti.comRename ipc-trace paths to /dev/ipc-trace/<core name...
2014-12-22 vwan@ti.comMake MessageQCopy_send less noisy in QNX
2014-12-12 Robert TivyMerge remote-tracking branch 'origin/3.23' into ipc...
2014-12-09 Ramsey HarrisSDOCM00113609 Add version support for MessageQ_Params...
2014-12-09 vwan@ti.comMessages received multiple times in QNX when IPU2 ... 3.23 ipc-3.23-next 3.23.02.04
2014-12-09 vwan@ti.comRemove VRING_USED_F_NO_NOTIFY flag in VirtQueue_kick...
2014-12-09 Ramsey HarrisAdded function hook for the MessageQ_put method
2014-12-02 Robert TivyAdd MessageQ interface header files to QNX include...
2014-11-19 vwan@ti.comSimplify output from GateMPApp
2014-10-30 vwan@ti.comAdd fw_rsc_intmem definition to support new TYPE_INTMEM...
2014-10-17 Robert TivyMerge remote-tracking branch 'origin/ipc-3.23-next...
2014-10-15 vwan@ti.comBuild libipc and libutils in QNX for dynamic linking 3.23.01.03
2014-10-14 vwan@ti.comProperly free previously allocated file path string...
2014-10-14 vwan@ti.comAdd carriage return to strings returned by /dev/ipc...
2014-10-14 vwan@ti.comAllow QNX IPC resource manager to be launched without...
2014-10-14 vwan@ti.comReject all operations on DSP2 in QNX
2014-10-14 vwan@ti.comPrevent SR0 owner from being stopped if host process...
2014-10-11 vwan@ti.comFix an issue where disabling mailbox interrupts on...
2014-10-11 vwan@ti.comAdd initial support to start/stop cores after launching...
2014-09-03 vwan@ti.comFix recovery mechanism for late-attach use-case in QNX
2014-08-20 Robert TivyMerge branch 'ipc-3.23-next' into ipc-next 3.30.00.04_eng 3.30.00.05_eng
2014-08-14 vwan@ti.comAdd late-attach support for IPUs in QNX
2014-08-05 vwan@ti.comPrevent responses to timed-out NameServer requests... 3.23.00.00_eng
2014-08-05 vwan@ti.comFix MultiProc_self() in QNX to return the correct value
2014-08-05 vwan@ti.comAdd option to provide a valid path to crash dump file...
2014-07-22 Chris RingMerge tag '3.22.02.11' into ipc-next
2014-07-16 vwan@ti.comAdd MmServiceMgr_getId() to allow retrieval of service... 3.22 ipc-3.22-next 3.22.02.10_eng 3.22.02.11
2014-07-11 Chris RingMerge remote-tracking branch 'origin/3.22' into ipc...
2014-06-25 vwan@ti.comUpdate help text of rpmsg-rpc-stress test for new options
2014-06-20 vwan@ti.comSupport in QNX MmRpc/MmServiceMgr to identify deleted...
2014-06-04 vwan@ti.comAdd option IPC_DISABLE_WATCHDOG to prevent plug of... 3.22.01.06_eng
2014-05-30 vwan@ti.comFix error from calling MultiProc_getId with non-SMP... 3.22.00.05 3.30.00.00_eng
2014-05-30 vwan@ti.comStop watchdog timers when shutting down VAYU IPU
2014-05-30 vwan@ti.comFix wrong OMAP5 #define
2014-05-28 vwan@ti.comAdd support for watchdog timer interrupts on DRA7xx IPU
2014-05-28 vwan@ti.comAdd new flag to resource manager to disable recovery
2014-05-23 vwan@ti.comCode cleanup to remove unused VirtQueue functions on QNX
2014-05-20 vwan@ti.comUpdate MessageQMulti test to support up to 55 threads
2014-05-20 vwan@ti.comAdd INTMEM resource type support in QNX
2014-05-20 vwan@ti.comAdd subtest into rpmsg-rpc-stress test to trigger progr...
2014-05-14 vwan@ti.comFix MessageQ to support more than 52 instances in QNX
2014-04-15 vwan@ti.comUpdate resource table with physical device address...
2014-04-06 vwan@ti.comRemove dead code used for support of slaves with MMU... 3.22.00.03_eng
2014-04-04 Chris RingQNX: Remove dead virtio-related macros
2014-04-04 Chris RingQNX: Stop building early for unsupported platforms
2014-04-04 vwan@ti.comFixed 'use' help text to add new -t option in ipc_trace...
2014-04-03 vwan@ti.comFix VirtQueue_getAvailBuf on QNX to avoid race condition
2014-03-13 vwan@ti.comEliminate need to specify Syslink_Override_Params on QNX
2014-03-02 vwan@ti.comFix misuse of SET_BIT macro to clear mailbox-interrupt...
2014-02-25 vwan@ti.comEnable gptimers in PD_IPU domain 3.21.00.06_eng
2014-02-23 vwan@ti.comAdd configurable polling interval to ipc_trace_daemon...
2014-02-21 Arnie ReynosoLinux/Qnx: MessageQBench test must check initial MSG put
2014-02-21 vwan@ti.comAdd IPU1 support in QNX
2014-02-18 Arnie ReynosoLinux/Qnx: MessageQ msg cannot be freed if put fails
2014-01-21 vwan@ti.comIncrease the max name length for GateMP's NameServer...
2013-12-13 vwan@ti.comIgnore 'remote get' timeouts in NameServer_get when...
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.20-next... 3.21.00.00_eng
2013-12-09 Chris RingMerge remote-tracking branch 'origin/ipc-3.10-next... ipc-3.20-next
2013-12-09 Chris RingMerge remote-tracking branch 'origin/3.00' into ipc... ipc-3.10-next
2013-12-05 vwan@ti.comRemoves all references to OMAP4 and TI81xx devices...
2013-11-13 vwan@ti.comRelease the OMAP5 DSP MMU from reset after loading... 3.20 3.20.00.06
2013-11-13 vwan@ti.comList supported core ids for QNX IPC manager in help...
2013-11-08 vwan@ti.comAdd support for loading to IPU internal memory on QNX... 3.20.00.05_eng
2013-11-08 vwan@ti.comAdd support for loading to slaves' internal memory...
2013-11-07 vwan@ti.comRemove ducati trace thread in QNX
2013-11-01 Chris RingMerge 3.10.02.13 into ipc-next 3.20.00.04_eng
2013-10-31 vwan@ti.comModify MessageQApp and MessageQBench in QNX to match... 3.10 3.10.02.13
2013-10-29 vwan@ti.comPrevent MMU registers from becoming unreadable
2013-10-29 Angela StegmaierQNX IPC: OMAP5 - Enable DSP-MMU Fault Recovery
2013-10-21 Chris RingMerge tag '3.10.02.12_eng' into ipc-next 3.20.00.03_eng
2013-10-21 vwan@ti.comMask off signals before creating thread pool in QNX...
2013-10-15 Chris RingBuild: Align products.mak variables across OS's
next