]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/history - qnx
QNX IPC: RpmsgRpc - Fix Tiler Address Translations
[ipc/ipcdev.git] / qnx /
2013-05-09 Angela StegmaierQNX IPC: RpmsgRpc - Fix Tiler Address Translations
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-05-04 Angela StegmaierRevert "QNX IPC: WA For DSP Not Receiving Messages"
2013-05-04 Angela StegmaierQNX IPC: DSP1 - Need to Enable DSP_SYSTEM Config for...
2013-05-04 Angela StegmaierQNX IPC: Samples - Only Open SharedMemLib Once
2013-05-04 Angela StegmaierQNX IPC: Update Int Xbar Programming to Match BIOS...
2013-05-04 Angela StegmaierQNX IPC: Remove EVE from MultiProc as it is Not Used...
2013-04-30 Angela StegmaierQNX: Return E_NOTFOUND instead of E_FAIL if MQCopy_send...
2013-04-30 vwan@ti.comFixed MultiProc config so that device names match the...
2013-04-30 Angela StegmaierQNX IPC: Vayu - Update Xbar Config for 16_eng
2013-04-30 Angela StegmaierQNX IPC - Update to New Mailbox Usage
2013-04-30 Angela StegmaierQNX IPC: WA For DSP Not Receiving Messages
2013-04-30 Angela StegmaierQNX IPC: Build - Add Vayu Build to the QNX IPC
2013-04-30 Angela StegmaierQNX IPC: Vayu - Add Vayu IPU2 and DSP1 Support
2013-04-11 Angela StegmaierQNX IPC: Headers - Change Location of Installed Headers
2013-04-11 Angela StegmaierQNX IPC: Client Lib - Change Lib Name to ipc_client
2013-04-11 Angela StegmaierQNX IPC: ResMgr - Change Binary Name to Ipc
2013-04-11 Angela StegmaierQNX IPC: Trace - Change Binary Name to IpcTraceDaemon
2013-04-11 Angela StegmaierQNX IPC: Trace - Update Trace Device Name
2013-03-22 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.14_en...
2013-03-22 Ramsey HarrisHide omaprpc on BIOS side under MmServiceMgr to improve...
2013-03-22 VWUpdated USE files for QNX tests
2013-03-21 Ramsey HarrisAdded pointer parameter and embedded pointers to mmrpc_...
2013-03-21 Ramsey HarrisMerge remote-tracking branch 'angela/13_eng_dev-ramsey...
2013-03-20 Angela StegmaierQNX IPC: Samples - Update rpmsg-rpc-stress.use
2013-03-20 Angela StegmaierQNX IPC: Samples - Add Pointer and Translations Tests...
2013-03-20 Angela StegmaierUpdate OMAP5 and SharedMemAllocator carveouts
2013-03-20 Angela StegmaierQNX IPC: Add Reverse Translations to RPMSG_RPC
2013-03-20 Angela StegmaierQNX IPC: Add Some Files to .gitignore
2013-03-20 VWInstall test binaries to bin/tests
2013-03-20 VWDo not automatically install tests when doing a 'make...
2013-03-20 VWAdded make install goal for QNX
2013-03-20 Ramsey HarrisMoved mmrpc_test.c to common directory, it's used by...
2013-03-20 Ramsey HarrisAdd MmRpc and mmrpc_test to QNX build.
2013-03-18 Angela StegmaierQNX IPC: Samples - RPMSG-RPC Sample
2013-03-18 Angela StegmaierQNX IPC: RPMSG-RPC - Add New RPMSG-RPC Module
2013-03-18 Angela StegmaierQNX IPC: Update RPMSG_OMX msg Header to align with...
2013-03-18 Angela StegmaierQNX IPC: Update Drivers that Use MessageQCopy_registerN...
2013-03-18 Angela StegmaierQNX IPC: Update MessageQCopy to Add Desc Field in Name Map
2013-03-18 Angela StegmaierQNX IPC: Update HwSpinlock and MQCopy to Use IPC Device
2013-03-17 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.13_en...
2013-03-16 VWRenamed log module into IpcLog to reduce chances of...
2013-03-15 VWCleanup: Removed commented out code and unused variable
2013-03-15 VWRemoved workaround in tiipc to treat MessageQ rpmsg...
2013-03-15 Angela StegmaierQNX IPC - Increase Max Reserved Endpoint in MessageQCopy
2013-03-15 VWAdded QNX client-side libraries and inserted functional...
2013-03-06 Chris RingMerge remote-tracking branch 'ramsey/ready' into 11_eng 3.00.00.11_eng
2013-03-05 Chris RingMerge remote-tracking branch 'vincent/3.00.00.11_eng...
2013-03-05 VWMoved files from the ipc3x_dev branch in syslink_qnx...