]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/shortlog
ipc/ipcdev.git
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-05-08 Chris RingBIOS: Minor log statement formatting
2013-05-08 Chris RingBIOS: Add missing dependency (rpmsg uses List)
2013-05-08 Chris RingBIOS: Remove unused include file
2013-05-07 Chris RingTest: Build script refactoring
2013-05-07 Chris RingOMAP5: Switch from custom DSP platforms to platform...
2013-05-07 Chris RingLinux: Add MultiProc trace to log file
2013-05-07 Chris RingOMAP5: Rework package validation check for SMP-BIOS
2013-05-07 Chris RingOMAP5: Switch from custom IPU platforms to platform...
2013-05-07 Chris RingLinux: Fix OMAP5 IPU MultiProc name
2013-05-05 Ramsey HarrisVayu: New crossbar mapping for ipu2 and dsp2 to host... 3.00.00.18_eng
2013-05-04 Angela StegmaierRevert "QNX IPC: WA For DSP Not Receiving Messages"
2013-05-04 Angela StegmaierQNX IPC: DSP1 - Need to Enable DSP_SYSTEM Config for...
2013-05-04 Angela StegmaierIPC: DSP1 - Re-arrange Memory Map
2013-05-04 Angela StegmaierQNX IPC: Samples - Only Open SharedMemLib Once
2013-05-04 Angela StegmaierQNX IPC: Update Int Xbar Programming to Match BIOS...
2013-05-04 Angela StegmaierQNX IPC: Remove EVE from MultiProc as it is Not Used...
2013-05-04 Angela StegmaierIPC: Vayu - Fix GPTimer Values and Control Module AMMU...
2013-05-01 Chris RingBuild: Don't build big endian tests for Vayu or TCI6638 3.00.00.17_eng
2013-05-01 Chris RingBuild: Remove errant warning when building for Vayu
2013-04-30 Chris RingDocs: Minor doc typo fix
2013-04-30 Arnie ReynosoLinux: Moved IPC specific types file (Std.h) into the...
2013-04-30 Angela StegmaierBIOS: Fix ti.ipc.transport build script for rpmsg2...
2013-04-30 Angela StegmaierQNX: Return E_NOTFOUND instead of E_FAIL if MQCopy_send...
2013-04-30 VWIn VirtQueue_create, clear the VRING_USED_F_NO_NOTIFY...
2013-04-30 vwan@ti.comChanged GateAll to GateHwi since GateAll does not work...
2013-04-30 vwan@ti.comFixed MultiProc config so that device names match the...
2013-04-30 Angela StegmaierQNX IPC: Vayu - Update Xbar Config for 16_eng
2013-04-30 Angela StegmaierBIOS IPC: Vayu - Update AMMU and MMU Configuration
2013-04-30 Angela StegmaierQNX IPC - Update to New Mailbox Usage
2013-04-30 Angela StegmaierQNX IPC: WA For DSP Not Receiving Messages
2013-04-30 Angela StegmaierQNX IPC: Build - Add Vayu Build to the QNX IPC
2013-04-30 Angela StegmaierAdd Vayu Family Support for IPU2 (SMP) and DSP1
2013-04-30 Angela StegmaierQNX IPC: Vayu - Add Vayu IPU2 and DSP1 Support
2013-04-30 Angela StegmaierAdd OMAP5 DSP Support for HLOS->SYSBIOS IPC
2013-04-30 G AnthonyTCI6638: Linux target side scripts for loading, running...
2013-04-30 G AnthonyResource: Added config option to build images with...
2013-04-29 Chris RingBuild: Fix SMP support for platforms without 'ipu'...
2013-04-26 Arnie ReynosoLinux: Moved MultiProc config into the platform specifi...
2013-04-26 Chris RingDocs: Updated doxygen documentation
2013-04-24 Chris RingLinux: Comment cleanup
2013-04-23 Arnie ReynosoBIOS: Fixed NameServerRemoteRpmsg MessageQ instanceName... 3.00.00.16_eng
2013-04-23 Ramsey HarrisMoved mailbox base virtual addresses to 0x60000000...
2013-04-22 Ramsey HarrisMust build .dlls in order to get all libraries.
2013-04-22 Judah VangUpdate Mailbox usage, Add support for NON-SMP BIOS
2013-04-16 Chris RingAdd config to allow VPSS-M3 to EVE communication
2013-04-16 Chris RingSDOCM00100662: Move code to config shared RAMs to Boot...
2013-04-11 Angela StegmaierQNX IPC: Headers - Change Location of Installed Headers
2013-04-11 Angela StegmaierQNX IPC: Client Lib - Change Lib Name to ipc_client
2013-04-11 Angela StegmaierQNX IPC: ResMgr - Change Binary Name to Ipc
2013-04-11 Angela StegmaierQNX IPC: Trace - Change Binary Name to IpcTraceDaemon
2013-04-11 Angela StegmaierQNX IPC: Trace - Update Trace Device Name
2013-04-10 Chris RingMerge remote-tracking branch 'ramsey/dev-3.00' into... 3.00.00.15_eng
2013-04-10 Arnie ReynosoLinux IPC: Resticted KERNEL dir config variable to...
2013-04-10 Chris RingRpMsg: Restore original rpmsg struct to fix non-OMAP5...
2013-04-10 Chris RingBuild: Restructure SrvMgr build scripts
2013-04-09 Chris RingSrvMgr: minor build script cleanup
2013-04-09 Ramsey HarrisAdded meta-only modules to handle package dependencies.
2013-04-09 Ramsey HarrisIncreased stack size of service manager task.
2013-04-09 Ramsey HarrisReplaced deprecated xdc.includeFile() with xdc.loadCaps...
2013-04-09 Ramsey HarrisAdded missing package dependencies.
2013-04-09 Ramsey HarrisAdd smp build profile only for ti.ipc.* packages.
2013-04-08 Chris RingVayu: TableInit Module should be metaonly
2013-04-08 Chris RingMultiProc: Improve error msg for invalid proc name
2013-04-05 Chris RingOMAP5: Update ti.platforms.omap54xx.* to correct device...
2013-04-05 Chris RingBuild: Remove dead non-SMP-supporting code for M3-based...
2013-04-04 Chris RingOMAP5: Add M4 libs to a few build scripts
2013-04-03 Chris RingOMAP5: Update ti.ipc.rpmsg build script
2013-04-03 Chris RingOMAP5: Fixes to ti.ipc.family.omap54xx build script
2013-04-01 Ramsey HarrisRemoved RPPC definitions which are now exported in...
2013-04-01 G AnthonyOmapRpc: Rename MessageQCopy to RPMessage symbols...
2013-04-01 G Anthonyping_rpmsg: Shut off diagnostic debug messages on BIOS...
2013-04-01 G AnthonyRPMessage: Renamed MessageQCopy module to RPMessage.
2013-04-01 G AnthonyTransportRpmsg: Renamed TransportVirtio to TransportRpmsg.
2013-04-01 G AnthonyVirtQueue: TCI66xx: Added Swi/Thread protection for...
2013-04-01 G AnthonyVirtQueue: OMAPL138: Added Swi/Thread protection for...
2013-04-01 G AnthonyMessageQCopy: Thread/Swi protection.
2013-04-01 G AnthonyVirtQueue: OMAP5: Added Swi/Thread protection for vrings.
2013-03-23 Ramsey HarrisAdded missing files to package release (using Pkg.other... 3.00.00.14_eng
2013-03-22 Chris RingMerge remote-tracking branch 'vincent-ext/3.00.00.14_en...
2013-03-22 Ramsey HarrisUpdated autoreconf generated files; Makefile.in, configure.
2013-03-22 Ramsey HarrisHide omaprpc on BIOS side under MmServiceMgr to improve...
2013-03-22 VWFixed 'make install' goal of ipc-qnx.mak for Windows...
2013-03-22 VWUpdated USE files for QNX tests
2013-03-21 Ramsey HarrisAdded pointer parameter and embedded pointers to mmrpc_...
2013-03-21 Ramsey HarrisMerge remote-tracking branch 'angela/13_eng_dev-ramsey...
2013-03-20 Angela StegmaierQNX IPC: Samples - Update rpmsg-rpc-stress.use
2013-03-20 Angela StegmaierSamples - Update rpc_task with new Functions
2013-03-20 Angela StegmaierQNX IPC: Samples - Add Pointer and Translations Tests...
2013-03-20 Angela StegmaierUpdate OMAP5 and SharedMemAllocator carveouts
2013-03-20 Angela StegmaierQNX IPC: Add Reverse Translations to RPMSG_RPC
2013-03-20 Angela StegmaierQNX IPC: Add Some Files to .gitignore
2013-03-20 VWInstall test binaries to bin/tests
2013-03-20 VWDo not automatically install tests when doing a 'make...
2013-03-20 VWAdded make install goal for QNX
2013-03-20 Ramsey HarrisMoved mmrpc_test.c to common directory, it's used by...
2013-03-20 Ramsey HarrisAdd MmRpc and mmrpc_test to QNX build.
2013-03-18 Angela StegmaierQNX IPC: Samples - RPMSG-RPC Sample
2013-03-18 Angela StegmaierQNX IPC: RPMSG-RPC - Add New RPMSG-RPC Module
2013-03-18 Angela StegmaierQNX IPC: Update RPMSG_OMX msg Header to align with...
next