ipc/ipcdev.git
2015-03-20 Robert TivyRemove MAX #define from Linux Std.h
2015-03-17 Ramsey HarrisCorrect the argument name in MessageQ_openQueueId
2015-03-17 Robert TivyFix doxygen comment (@Returns -> @return)
2015-03-13 vwan@ti.comTurn TiIpcFxns.h into a public header for QNX 3.36.00.01_eng
2015-03-13 Ramsey HarrisSDOCM00115143 Improper timeout handling in MessageQ_get...
2015-03-13 Ramsey HarrisSDOCM00114745 Ipc_transportConfig has race window
2015-03-12 Robert TivyAdd $(JOBS) to XDC command definition, intended set...
2015-03-12 vwan@ti.comIncrease default value ProcMgr_MAX_MEMORY_REGIONS in QNX
2015-03-12 vwan@ti.comRevert MessageQCopy_MAXMQS back to original value in QNX
2015-03-06 Ramsey HarrisSDOCM00115110 GateMP_open crashes on Keystone 2 3.35 ipc-3.35-next 3.35.01.06_eng 3.35.01.07
2015-02-27 Robert TivyMerge branch '3.30' into ipc-next 3.35.00.05 3.36.00.00_eng
2015-02-27 vwan@ti.comAvoid changing the entry point on cores not loaded...
2015-02-27 Robert TivyFix incorrect generation of --diags option usage
2015-02-26 Ramsey HarrisAdd new IpcMgr.h header file to package release
2015-02-26 Ramsey HarrisReduced MessageQ port offset from 0x800 to 0x80
2015-02-26 vwan@ti.comRemove code references to non-SMP mode on DRA7xx/Vayu QNX
2015-02-26 Ramsey HarrisSDOCM00114985 Macro to extract destination address...
2015-02-25 Ramsey HarrisSDOCM00114354 IPC Manager needs a public header file
2015-02-25 vwan@ti.comRename IPC_DEBUG_TRACE_LEVEL to IPC_DEBUG_SLOG_LEVEL
2015-02-25 Ramsey HarrisSDOCM00114964 Processor data array size should match...
2015-02-25 vwan@ti.comAdd support for IPC_DEBUG in QNX
2015-02-23 vwan@ti.comAdd reserved queue support for QNX
2015-02-21 Ramsey HarrisRe-work MessageQ_put to eliminate transport recursion
2015-02-21 Ramsey HarrisSDOCM00114478 Incorrect thread safety in MessageQ_setup...
2015-02-19 vwan@ti.comAdd autoconf generated file
2015-02-19 vwan@ti.comSimplify configuration of maximum name length in NameServer
2015-02-19 Ramsey HarrisSDOCM00103540 Incorrect number of hardware spin locks...
2015-02-18 Ramsey HarrisSet default reserved messages queues to zero
2015-02-18 Ramsey HarrisSpecify Address Family for RPMessage in products.mak
2015-02-17 Arnie ReynosoAndroid: Update to LADs makefile after cfg file move
2015-02-13 Ramsey HarrisAdded comment to explain hazards of enabling debug... 3.35.00.04_eng
2015-02-13 Ramsey HarrisGenerated makefile to follow up the previous commit.
2015-02-13 Ramsey HarrisSDOCM00114730 Reserved message queues on Linux/Keystone II
2015-02-13 vwan@ti.comFix build warnings from rpmsg-rpc-stress test in QNX
2015-02-12 vwan@ti.comClean up exported contents in QNX
2015-02-12 Ramsey HarrisGenerated script and makefiles to follow up the previou...
2015-02-12 Ramsey HarrisAdded AF_RPMSG to products.mak to improve ease-of-use
2015-02-10 vwan@ti.comEliminate build warnings in QNX build
2015-02-09 vwan@ti.comReduce QNX build output verbosity
2015-02-09 Ramsey HarrisRework MessageQ_put to prioritize transport if given
2015-02-04 Ramsey HarrisFixed run-time configuration of cluster baseId 3.35.00.03_eng
2015-02-04 Ramsey HarrisNew method for run-time configuration of cluster baseId
2015-02-04 Arnie ReynosoLinux: Added option to set base cluster id in LAD
2015-02-04 Ramsey HarrisSDOCM00114696 Add method to return address of shared...
2015-02-04 Ramsey HarrisSDOCM00114392 Interrupt module on tci6638 does not...
2015-02-04 Ramsey HarrisFixed QNX build error due to transport header file...
2015-02-04 Ramsey HarrisAdd IPC cluster support to socket utility functions
2015-02-03 Ramsey HarrisGenerated makefiles to follow up on the previous commit.
2015-02-03 Ramsey HarrisAdd missing transport header files to Linux install...
2015-01-29 vwan@ti.comRemove references to SysLink in QNX code base
2015-01-29 Arnie ReynosoAndroid: GateMP uses mmap64 calls to map inUse array 3.30 ipc-3.30-next 3.30.03.14
2015-01-28 vwan@ti.comChange max threads to 25 in both MessageQMulti app...
2015-01-23 Chris Ringdocs: Remove BIOS-only comment from GateMP
2015-01-23 vwan@ti.comUpdate QNX IPC loader to RIDL 2.1.0
2015-01-23 Robert TivyMove 'ret' declaration inside XDC %if to avoid 'unused...
2015-01-22 Ramsey HarrisGenerated new autoreconf makefile 3.35.00.02_eng
2015-01-21 Arnie ReynosoAndroid: Added makefile to build transportrpmsg library
2015-01-21 Ramsey HarrisAdded transport factory to remove circular dependency
2015-01-21 Ramsey HarrisSDOCM00114391 IPC cluster support is missing on Linux
2015-01-17 Ramsey HarrisCode formatting. Broke long lines into short ones.
2015-01-17 Ramsey HarrisSDOCM00114518 MessageQ_setMsgPri overwrites entire...
2015-01-17 Ramsey HarrisRemoved registerTransportId from MessageQ.xdc file
2015-01-15 Ramsey HarrisSDOCM114476 Ipc_start is not thread safe (Linux)
2015-01-09 Ramsey HarrisInstance converter methods need to be inline functions.
2015-01-09 vwan@ti.comFix GateMP to allow SR0's physical address to be differ...
2015-01-07 vwan@ti.comvring initialization in QNX is incorrectly clearing...
2015-01-07 Ramsey HarrisSDOCM00114390 Incorrect procId in NameServer_get used...
2015-01-06 vwan@ti.comRename ipc-trace paths to /dev/ipc-trace/<core name...
2014-12-22 vwan@ti.comMake MessageQCopy_send less noisy in QNX
2014-12-15 Robert TivyFix bad Assert_isTrue (fixes SDOCM00114152) 3.30.02.13
2014-12-12 Ramsey HarrisRemoved unused implementation of MessageQ_Params_init
2014-12-12 Robert TivyMerge remote-tracking branch 'origin/3.23' into ipc...
2014-12-09 Ramsey HarrisSDOCM00113609 Add version support for MessageQ_Params...
2014-12-09 Ramsey HarrisSDOCM00114108 IPC custom build failure with XDCtools...
2014-12-09 vwan@ti.comMessages received multiple times in QNX when IPU2 ... 3.23 ipc-3.23-next 3.23.02.04
2014-12-09 vwan@ti.comRemove VRING_USED_F_NO_NOTIFY flag in VirtQueue_kick...
2014-12-09 Ramsey HarrisAdded function hook for the MessageQ_put method
2014-12-03 Ramsey HarrisSDOCM00114110 IPC custom build failure, part 2
2014-12-02 Robert TivyAdd MessageQ interface header files to QNX include...
2014-11-27 Robert TivyInitial MessageQ transport implementation 3.35.00.01_eng
2014-11-26 Ramsey HarrisMultiple transport interface support for ti.sdo.ipc...
2014-11-26 Ramsey HarrisSDOCM00114110 IPC custom build failure with XDCtools...
2014-11-26 Ramsey HarrisCleanup, removed unused local array: sharedCreateId
2014-11-26 Ramsey HarrisMove cluster processor list from config to module state
2014-11-26 Ramsey HarrisAdded transportId bit-field to flags element in Message...
2014-11-21 Suman AnnaRemoteproc: DRA7xx: Remove invalid ISS mapping in DSP
2014-11-19 Sunita NadampalliMakefile update: update makefile to compile with Lollip...
2014-11-19 vwan@ti.comSimplify output from GateMPApp
2014-11-14 Sunita NadampalliMmRpc: update rpmsg header path for Android on K3.14
2014-11-06 Janet HeadChange TMS320F2837.* to F2837.* in family Settings.xs 3.30.01.12 3.35.00.00_eng
2014-11-03 Ramsey HarrisSDOCM00113753 Notify mailbox driver is clearing wrong...
2014-11-01 Ramsey HarrisAdded TDA3XX to top-level product file.
2014-11-01 Ramsey HarrisSDOCM00113709 NotifyDriverMbx on Vayu should not use...
2014-10-30 vwan@ti.comAdd fw_rsc_intmem definition to support new TYPE_INTMEM...
2014-10-28 Suman AnnaLinux/MessageQ: Close the socket upon failure
2014-10-22 Robert TivyMove Hwi.excHandlerFunc assignment into ti.deh.Deh... 3.30.01.10_eng 3.30.01.11_eng
2014-10-17 Robert TivyChange fw_rsc_intmem to match Linux 3.14
2014-10-17 Robert TivyMerge remote-tracking branch 'origin/ipc-3.23-next...
2014-10-15 vwan@ti.comBuild libipc and libutils in QNX for dynamic linking 3.23.01.03
2014-10-14 vwan@ti.comProperly free previously allocated file path string...
next